FactoryTalk Linx Gateway Help

FactoryTalk® Linx™ Gateway
enables third-party software to access control system information using OPC Unified Architecture (UA), Classic Data Access (DA), Message Queuing Telemetry Transport (MQTT), Dynamic Data Exchange (DDE), Excel Real-time Data (RTD), Remote Proxy Service, and Application Programming Interface (API) interfaces. It allows clients to connect to and access tag data from FactoryTalk applications or FactoryTalk Linx Gateway standalone data service. FactoryTalk Linx Gateway also provides a Remote Proxy service to enable FactoryTalk Linx on other computers to share the FactoryTalk Linx service on the FactoryTalk Linx Gateway computer to interface with an automation network.
Rockwell Automation
recognizes that some of the terms that are currently used in our industry and in this publication are not in alignment with the movement toward inclusive language in technology. We are proactively collaborating with industry peers to find alternatives to such terms and changing to our products and content. Excuse the use of such terms in our content while we implement these changes.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal