Maximum Anonymous Connections Setting

Description
This counter indicates the predefined maximum number of the anonymous OPC UA clients that are allowed to connect to the OPC UA server. Once this limit is reached, additional anonymous clients are unable to connect to the server until a connection slot becomes available due to a client disconnecting.
This value is configured in
FactoryTalk Linx Gateway Configuration
>
OPC UA Server
>
Advanced Settings
>
Connection
.
TIP:
  • FactoryTalk Linx Gateway version 6.40.00 or earlier supports up to 100 anonymous connections. FactoryTalk Linx Gateway version 6.50.00 defaults to 50 anonymous connections, but this can be adjusted from 0 through 100.
  • It is recommended to use authentication for OPC UA clients with FactoryTalk Security to reduce the likelihood that a high priority client is unable to establish a connection because of anonymous clients.
Location
  • FactoryTalk Diagnostics Counter Monitor > System Diagnostics > localhost > FactoryTalk Linx Gateway OPC UA Server
Value
  • Type: 64-bit signed integer
  • Source: This value is generated by the FactoryTalk Linx Gateway OPC UA server.
  • Updates: This value remains static until manually adjusted through
    FactoryTalk Linx Gateway Configuration
    .
  • Reset: This value will be retrieved when you reset the service or restart the computer.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal