Available Anonymous Connections

Description
This counter indicates the number of available slots for OPC UA clients to establish anonymous connections with the OPC UA server.
TIP:
Location
  • FactoryTalk Diagnostics Counter Monitor > System Diagnostics > localhost > FactoryTalk Linx Gateway OPC UA Server
Value
  • Type: 64-bit signed integer
  • Source: This value is generated by the FactoryTalk Linx Gateway OPC UA server.
  • Updates: This value decreases when an anonymous OPC UA client connects to the server and increases when an anonymous client disconnects from the server.
  • Reset: This value resets when you reset the service or restart the computer.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal