FactoryTalk Edge Gateway
Release Notes

May 2023
These release notes apply to
FactoryTalk® Edge Gateway
version 1.04.00.
FactoryTalk Edge Gateway
connects operational technology (OT) to information technology (IT) destination systems.
FactoryTalk Edge Gateway
collects and organizes data with improved context and makes the data available to stream into higher-level IT applications and databases.
FactoryTalk Edge Gateway
enables contextualizing OT data at the OT level.
These release notes summarize the system features, anomalies, and application notes for this release.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal