Loading

5034 PointMax I/O Modules Technical Documentation

PointMax I/O System
5034 PointMax I/O Modules
  • New to PointMax I/O Modules?
  • Reference Architectures
  • Individual I/O Module Details
  • Accessory Details
  • Related Content
Documentation Center Home
 
Available for order

The PointMax™ I/O architecture provides a wide range of input and output modules to span many applications, such as machine, hybrid, and process control. The architecture uses Producer/Consumer technology that allows input information and output status to be shared among multiple Logix 5000® controllers. PointMax I/O systems are used as remote I/O modules with Logix 5000 controllers. You configure the modules with the Studio 5000 Logix Designer® application.

Space optimization features for maximum design freedom include:

  • Single-slot safety module reduces the control panel size
  • No more calculations for module power simplifies I/O configurations
  • Field power feeding through the backplane eliminates the need for an extra Field Potential Distributor (FPD) module
 
 
New to PointMax I/O Modules?

Start with these resources to help you select what you need:

DownloadDownload
PointMax I/O System Specifications
DownloadDownload
PointMax I/O System Installation
DownloadDownload
PointMax I/O System Product Profile
DetailsDetails
PointMax I/O Product Selection and Configuration Tools

Reference Architectures

  1. Linear
  2. Star
  3. Device Level Ring (DLR)
  4. Parallel Redundancy Protocol (PRP)
Open All Close All
Linear
Linear Architecture

Download the linear reference architecture for PointMax I/O modules.

A linear network topology is a collection of devices that are daisy chained together across an EtherNet/IP™ network. Devices that connect to a linear network topology use embedded switch technology to remove any need for a separate switch, as required in star network topologies.

Star
Star Architecture

Download the star reference architecture for PointMax I/O modules.

A star network topology is a traditional EtherNet/IP™ network that includes multiple devices that are connected to each other via an Ethernet switch. The controller can operate in linear/DLR or Dual-IP mode when it is connected to a star network topology.

​If the controller operates in Dual-IP mode, the Ethernet ports have unique IP configurations and must be connected to different subnets.

Device Level Ring (DLR)
DLR Architecture

Download the DLR reference architecture for PointMax I/O modules.

A DLR network is a single-fault tolerant ring network intended for applications that require high-speed convergence and single fault recovery for continuous operation. This topology is implemented at the device level and provides a means to detect, manage, and recover from single faults in a ring-based network.

For more information about DLR, see the EtherNet/IP™ Device Level Ring Application Technique, publication ENET-AT007.

Parallel Redundancy Protocol (PRP)
PRP Architecture

Download the PRP reference architecture for PointMax I/O modules.

PRP provides high availability in Ethernet networks. PRP technology creates seamless redundancy by sending duplicate frames to two independent network infrastructures, known as LAN A and LAN B. If a failure occurs in one of the LANs, traffic continues to flow through the other LAN uninterrupted with zero convergence time.

For more information about PRP, see the EtherNet/IP™ Parallel Redundancy Protocol Application Technique, publication ENET-AT006.

 

Individual I/O Module Details

View configuration, status, tags, and specifications by catalog number or view all PointMax I/O module details.

VIEW POINTMAX I/O MODULE DETAILS​
Digital – Standard
5034-IB8, 5034-IB8XT 5034-IB16, 5034-IB16XT 5034-OB8, 5034-OB8XT 5034-OB16, 5034-OB16XT 5034-OW4I, 5034-OW4IXT 5034-OB4, 5034-OB4XT 5034-UB8, 5034-UB8XT 5034-UB8F, 5034-UB8FXT
Digital – Safety
5034-IB8S, 5034-IB8SXT 5034-OB8S, 5034-OB8SXT
Analog
5034-IF4, 5034-IF4XT 5034-IF4IH, 5034-IF4IHXT 5034-IF8C, 5034-IF8CXT 5034-IF8V, 5034-IF8VXT 5034-IRT4I, 5034-IRT4IXT 5034-OF4, 5034-OF4XT 5034-OF4IH, 5034-OF4IHXT
Removable Terminal Blocks
5034-RTB18 and 5034-RTB18S Removable Terminal Blocks 5034-RTB24S Removable Terminal Blocks 5034-RTBT and 5034-RTBTS Removable Terminal Blocks with CJC
EtherNet/IP Adapter
5034-AENTR, 5034-AENTRXT
Mounting Bases
5034-MB, 5034-MBXT, 5034-MBSA, 5034-MBSAXT​
Power
5034-EXP, 5034-EXPXT 5034-MBPTM​, 5034-MBPTMXT
Specialty
5034-ENC, 5034-ENCXT 5034-IOL4, 5034-IOL4XT 5034-SERIAL, 5034-SERIALXT

Accessory Details

View specifications by catalog number or view all PointMax I/O module accessory details.

View PointMax I/O Module Accessory Details
5034-AENRTB-QTY5 and 5034-AENRTBS-QTY5 RTB for EtherNet/IP Adapter 5034-CM18 and 5034-CM24 Color Marks for Removable Terminal Blocks
5034-ECR-QTY5 End Cap 5034-KEY-QTY5 Insertable Key for Removable Terminal Blocks
5034-N Filler Module 5034-RTB2-QTY5 and 5034-RTB2S-QTY5 RTB for MBSA Mounting Base
5034-SHIELD-QTY5 Shield Clamp 5034-WIREHLD-QTY5 Wire Holder

Related Content

Need specifications?
DownloadDownload
PointMax I/O System Specifications

Certifications

Literature LibraryLiterature Library
Browse Bulletin 5034 certification documents
Ready to install?
DownloadDownload
PointMax I/O System Installation
Use your product.
DownloadDownload
PointMax EtherNet/IP Adapter User Manual
DownloadDownload
PointMax Digital I/O Modules User Manual
DownloadDownload
PointMax Analog I/O Modules User Manual
DownloadDownload
PointMax 4-Channel IO-Link Master Module User Manual
DownloadDownload
PointMax Serial I/O Module User Manual
DownloadDownload
PointMax High-speed Counter/SSI Encoder Module User Manual
DownloadDownload
PointMax Analog HART I/O Modules User Manual
PointMax I/O Modules
PointMax I/O Modules
PointMax I/O Modules
Adapt to modern manufacturing needs easily with an integrated, scalable I/O portfolio that offers market-leading performance and high flexibility.
 

Looking for something else?

Literature Library
Literature LibraryLiterature Library
Literature Library

Find more documentation for Allen-Bradley hardware and FactoryTalk software products.

Browse Library
Release Notes
PCDCProduct Compatibility and Download Center
Release Notes

Find release notes, AOP, EDS, firmware, and other product files in the Product Compatibility and Download Center (PCDC).

Find Release Notes and Downloads
Product Drawings
Product ConfiguratorProduct Configurator
Product Drawings

Launch the Product Configurator to search for drawings by catalog number or keyword.

Search Product Drawings
Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

Get Answers
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Documentation
  4. Chevron LeftChevron Left Technical Documentation Center
  5. Chevron LeftChevron Left 5034 PointMax I/O Modules Technical Documentation
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose