EtherNet/IP In-cabinet System

The
EtherNet/IP
In-cabinet system provides a secure infrastructure to access identity, state, runtime, and maintenance information from devices in the control panel. This system eliminates control wiring, reduces panel space requirements, and reduces commissioning efforts.
An
EtherNet/IP
In-cabinet system is a linear flat media network with up to 25 meters (82 ft) connectivity and 40 connected nodes. A single flat media network cable incorporates both device power bus (NP) for communications along with a switched power bus (SP) for powering larger loads such as electronic coils.
Example of an
EtherNet/IP
In-cabinet System
A typical configuration of a system without a supplemental power tap
Item
Description
Logix 5000®
Controller
Ethernet cable
1834-AENTR Gateway
1486-CBL Flat Media Cable
3-Component Starter Configuration (2 shown):
  • 140MT Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-X Communication Interface Module
  • 193-E100 Overload Relay with dataport
2-Component Starter Configuration:
  • 140MT Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-D Communication Interface Module
2-Component Starter Configuration:
  • 140ME Motor Protection Circuit Breaker with dataport
  • 100E Contactor with 100-E-INT-X Communication Interface Module
2-Component Starter Configuration:
  • 140ME Motor Protection Circuit Breaker
  • 100E Contactor with 100-D Communication Interface Module
2-Component Starter Configuration:
  • 140ME Motor Protection Circuit Breaker with dataport
  • 100E Contactor with 104-E-INT-X Communication Interface Module
800F 22mm Round Operators with Communication Interface Modules
1486-CON-T1 Terminator
Example of an
EtherNet/IP
In-cabinet System with an 1834-SUP-PWR Supplemental Power Tap
A typical configuration of a system with a supplemental power tap
Item
Description
Logix 5000®
Controller
Ethernet cable
1834-AENTR Gateway
1486-CBL Flat Media Cable
3-Component Starter Configuration (8 shown):
  • 140MT Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-X Communication Interface Module
  • 193-E100 Overload Relay with dataport
2-Component Starter Configuration (2 shown):
  • 140MT Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-D Communication Interface Module
2-Component Starter Configuration:
  • 140ME Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-D Communication Interface Module
2-Component Starter Configuration:
  • 140ME Motor Protection Circuit Breaker
  • 100E Contactor with 104-E-INT-D Communication Interface Module
1834-SUP-PWR Supplemental Power Tap
2-Component Starter Configuration (6 shown):
  • 140ME Motor Protection Circuit Breaker
  • 100E Contactor with 100-E-INT-X Communication Interface Module
800F 22mm Round Operators with Communication Interface Modules
1486-CON-T1 Terminator
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal