Loading

Power Supplies
Allen-Bradley

From switched‑mode and industrial uninterruptible power supplies to transformers, each product is designed for consistent performance in industrial environments.
  1. Overview
  2. Products
Open All Close All
Overview
1606-XL
Allen-Bradley logo

Power reliability is central to any automation architecture. Allen‑Bradley® industrial power supplies and transformers provide consistent, efficient performance across a wide range of industrial applications. Designed to handle demanding environments, voltage fluctuations, and complex system loads, these industrial power supplies support clean, stable power for control circuits, on‑machine devices and sensitive electronics. With durable construction, global certifications and options for both panel and field deployment, the portfolio of automation power supply systems supports flexible, resilient system design.

Key Features

Open All
Close All
High‑Efficiency Performance for Demanding Environments

These industrial power supplies are built to run efficiently under load, keeping output steady even when temperatures or electrical conditions shift. Their efficiency helps cut down on excess energy use and heat, which in turn eases the strain on downstream equipment and supports smooth system operation.

Global Certifications for Simplified Compliance

Many models meet worldwide standards such as UL, CE and CSA, making it easier to support global machine builds without redesign. This level of standardization can reduce engineering effort and help speed deployment for multinational OEMs.

Integrated Diagnostics & Status Monitoring

Select models include LED indicators, output status and diagnostic functions that can help pinpoint power issues more quickly. These tools give maintenance teams clearer insight into system conditions and can streamline troubleshooting.

Flexible Mounting & Scalable Configurations

DIN‑rail, panel‑mount and on‑machine options give you flexibility across different panel types and machine layouts. This range of installation choices supports both centralized and distributed system designs.

Protection Against Voltage Disturbances

Voltage‑sag protectors help maintain operation during dips and brief outages. Sag events are a common source of industrial interruptions, and added protection can help reduce nuisance resets and system faults.

ROK Talk on Sensing, Safety & Industrial Components
ROK Talk on Sensing, Safety & Industrial Components
ROK Talk on Sensing, Safety & Industrial Components
ROK Talk explores the impact of safety and industrial components on machine building and in various applications to enhance manufacturing safety, security, and productivity.

Power Supply Solutions Engineered for Reliability

From transformers to on‑machine supplies, build a stable, resilient foundation for your control system.

Product
Control Circuit Transformers

Control circuit transformers provide isolated, stable voltage for control logic, relays and signaling devices. They’re built for industrial use and help maintain consistent operation of low‑voltage control circuits when line‑power conditions vary. With multiple kVA ratings available, they’re a practical choice for machine builders who need code‑compliant control power in a range of applications.

Control Circuit Transformers
Product
On‑Machine Power Supplies

On‑machine power supplies mount directly on equipment, helping reduce panel space and simplify wiring in decentralized architectures. These power supplies for industrial equipment include sealed construction built to withstand dust, moisture and vibration, making them a practical fit for harsher operating areas. This approach can shorten installation time, streamline cable routing and support modular machine design.

On-Machine Power Supplies
Product
Switched Mode Power Supplies

Switched mode power supplies (SMPS) offer high energy efficiency, compact footprints, and steady DC output across changing load conditions. With wide input ranges, overload protection, and optional redundancy, they support control systems that need flexibility and more dependable performance. SMPS units are a core component for PLCs, sensors and other electronic control devices.

Switched Mode Power Supplies
Product
Voltage Sag Protectors

Voltage sag protectors help safeguard equipment during dips, brownouts and brief grid disturbances. By maintaining more stable output power, they can help reduce controller resets, motor faults and other interruptions. They’re a practical fit for facilities with variable utility conditions or equipment that creates high‑impact load cycles.

Voltage Sag Protectors

Build a Complete Power & Control Ecosystem

Complement your industrial power supplies with hardware that strengthens protection, control and reliability.

  • Circuit Breaker & Load Protection
    Circuit Breaker & Load Protection
    Circuit Breaker & Load Protection
    Explore our wide selection of circuit breakers, motor protection and circuit protection devices designed to help safeguard industrial electrical systems.
  • Motor Controllers, Contactors, Soft Starters, MCCs
    Motor Controllers, Contactors, Soft Starters, MCCs
    Motor Controllers, Contactors, Soft Starters, MCCs
    Increase uptime, throughput and energy savings with smart manufacturing solutions – Allen-Bradley motor controllers, contactors & motor starters
  • Programmable Controllers
    Programmable Controllers
    Programmable Controllers
    Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
  • Push Buttons and Signaling Devices
    Push Buttons and Signaling Devices
    Push Buttons and Signaling Devices
    Explore industrial push buttons, push button control stations, signaling devices, and operator controls designed for reliable automation and safety.
  • Safety Products
    Safety Relays
    Safety Products
    Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.

Industrial Power Supply FAQs

How do I choose the right industrial power supply for my control system?

Choosing a power supply depends on load requirements, redundancy needs, mounting location, input voltage and the environmental conditions around the equipment. Switched‑mode power supplies work well for compact, efficient DC power, while on‑machine models support more distributed architectures.

When should I use a voltage sag protector?

Voltage sag protectors are useful in environments with grid instability, motor‑starting dips or intermittent outages. These events can reset controllers, interrupt processes or affect sensitive electronics. Sag protectors help maintain more stable output during short‑duration disturbances, giving systems a better chance to ride-through events that last from milliseconds to a few seconds.

What’s the benefit of using switched mode power supplies instead of linear power supplies?

Switched‑mode power supplies (SMPS) offer higher efficiency, generate less heat and take up less space than linear supplies. They’re well‑suited for automation components that need stable DC voltage under varying load conditions. Their wide input range also supports global voltage requirements and can simplify panel design.

Can I mount power supplies outside the control panel?

Yes, on‑machine power supplies for industrial equipment are designed for decentralized mounting and use sealed housings with environmental ratings suited for exposed locations. Their tolerance for shock and vibration makes them a practical option outside the enclosure. This approach can reduce enclosure size, simplify wiring and support modular layouts in distributed applications.

How do I size a control circuit transformer?

Sizing depends on the total VA load of the connected devices, their inrush current demands, and any applicable regulatory requirements. It’s important to choose a transformer with enough headroom to handle surge loads from relays, solenoids and contactors. You can reference the control‑transformer portfolio for available ratings and wiring configurations.

Simplify Your Processes with the Right Resources and Support

Technical Documentation Center
Technical specifications, manuals and installation instructions.

Remote Technical Support
Real-time online and phone support from product specialists.

PartnerNetwork
A team of engineering specialists and suppliers that are leaders in the industry.

Literature Library
Publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

Knowledgebase
A database of questions and answers on a variety of products and technologies.

Connect with a Rockwell Automation Expert Today

We help you launch faster, reduce risk, and maximize results. Let’s build smarter, together.

Contact Us

Based on Your Activity

Loading
Loading
Loading
Loading
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(4)
Power Supplies Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
1606-XLS Performance
Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost.
1606-XLE Essential
Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.
1606-XLP Compact
Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space.
1606-XLB Basic
Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A.
Bulletin 1607 ArmorPower On-Machine Power Supplies
Our Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical.
1497 Global Control
Our Bulletin 1497 Global Control Transformers offer single, dual and multi-tap primary voltages. These versatile multi-tap transformers allow reduced control power from a variety of voltage sources to meet a wide array of applications.
1497A Machine Tool
Our Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits.
1497B Control Power
Our Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits.
1497D General Purpose
Our Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.
1606-XLD DC-DC Converters
Our Bulletin 1606 XLD family of DC—DC converters contributes to system reliability and increases control circuit resiliance in the event of voltage fluctuations. Compact size helps to optimize panel space.
1608 DySC Voltage Sag Protectors
Our Bulletin 1608 DySC® Voltage Sag Protectors protect against voltage sags and momentary outages that account for a significant amount of manufacturing downtime and damaged equipment.
1609-B Industrial
Our Bulletin 1609-B Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
1609-D Industrial Networking
Our Bulletin 1609-D family of Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
1609-P Industrial Tower
Our Bulletin 1609-P Industrial Uninterruptible Power Supplies are discontinued and no longer available for sale.
1606-XL Standard Switched Mode Power Supplies
Our Bulletin 1606-XL Standard Switched Mode Power Supplies are discontinued and no longer available for sale. Customers are encouraged to migrate to the Bulletin 1606-XLE/XLS Switched Mode Power Supplies.
Overview
Discover Allen-Bradley solutions to enhance your operational efficiency with reliable, innovative automation systems.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Power Supplies
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose