Loading

1606-XLP Compact
Allen-Bradley

Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Allen-Bradley logo

Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space. These devices are equipped with many of the same features and certifications as the XL devices and support low-power applications.

  • Includes rated outputs between 15…100 W (0.6…4.2 A at 24V DC)
  • Offers multiple output voltages
  • Offers multiple single and three-phase inputs for global applications
  • Provides a smaller, cost-effective solution for low power applications
  • Provides redundancy modules for managing dual power supplies for back-up power

Product Comparison

 
1606-XLB
1606-XLE
1606-XLP
1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 36...480 W 80...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC Yes Yes Yes
Terminations Screw, Push-in Screw, Plug, Spring, Push-in Screw, Spring, Plug Screw, Spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X X   X
DC OK LED Indicator X X X X

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 1606-XLE, XLP, XLS Switched Mode Power Supplies Product Profile 1606-PP003_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL Recognized Component Canadian and United States RequirementsUL Recognized Component Mark Canadian and United States Requirements
  • CE marked
  • C-Tick
  • cULus Listed
  • cULus Recognized
Standards Compliance
  • ABS/GL/RINA (Marine)
  • ATEX
  • Class 1 Div. 2 (T3A)
  • CE
  • C-Tick
  • cULus
  • NEC Class 2
  • SEMI F47 Compatible

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Power Supplies
  5. Chevron LeftChevron Left 1606-XLP Compact
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose