Loading

1606-XLB Basic
Allen-Bradley

Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(61)
(3)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A. These power supplies are cost-effective, provide efficiency up to 95.2%, and are rated for long service life.

  • Available in 1.5A (36 Watts), 2.5A (60 Watts), 3.75A (90 Watts), 5A (120 Watts), 10A (240 Watts) and 20A (480 Watts) sizes
  • Designed for extended mean time between failure for longer service at a significant price advantage
  • Includes single-board design that enables up to 95.2% efficiency, and reduces heat output which can put less thermal stress on other components in the enclosure
  • Provides a DC-OK signal which allows the ability to monitor the output voltage of the unit
  • Clicks smoothly onto any standard DIN rail and features large-sized terminals which makes wiring easier

More Choices to Match Your Application New module sizes available

  • 1.5A (36 Watts)
    • 1606-XLB36EH, 24VDC, Push-In termination, NEC Class 2
  • 2.5A (60 Watts) 
    • 1606-XLB60EH, 24VDC, Push-In termination, NEC Class 2
    • 1606-XLB60E, 24VDC, Screw termination, NEC Class 2
  • 3.75A (90 Watts) 
    • 1606-XLB90EH, 24VDC, Push-In termination
    • 1606-XLB90E, 24VDC, Screw termination
    • 1606-XLB90EQ, 24VDC, Screw termination, NEC Class 2
  • 5A (60 Watts) 
    • 1606-XLB60BH, 12VDC, Push-In termination, NEC Class 2
  • 20A (480 Watts) 
    • 1606-XLB480E, 24VDC, Screw termination 
  • Redundancy module to enable enhanced reliability on critical circuits
    • 1606-XLBRED20, 20A, Diode based

Product Comparison

 
1606-XLB
1606-XLE
1606-XLP
1606-XLS
Input Voltage Single phase Single/multi-phase Single/multi-phase Single/multi-phase
Watt Range 36...480 W 80...960 W 15...100 W 80...960 W
Multiple Output Voltages 24...28VDC Yes Yes Yes
Terminations Screw, Push-in Screw, Plug, Spring, Push-in Screw, Spring, Plug Screw, Spring
Auto Select Input X X X X
Power Boost   120%   150%/5 s
DC OK Relay Output X X   X
DC OK LED Indicator X X X X

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 1606-XLB Basic Power Supply Product Profile 1606-PP004_-EN-P
Miscellaneous Publication
Switched Mode & Uninterruptible Power Supplies Brochure 1606-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL Recognized Component Canadian and United States RequirementsUL Recognized Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • cULus Recognized
  • RCM
Standards Compliance
  • CE
  • C-Tick
  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Power Supplies
  5. Chevron LeftChevron Left 1606-XLB Basic
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose