Loading

PowerFlex 700 Maintenance and Troubleshooting

Compartilhar:

EmailEmail
PrintPrint
  • Número do curso: CCA159-LD
  • Tipo: Instructor-led
  • Tecnologia: Power Control (Drives and MCC) Courses
  • Categoria: Maintain Troubleshoot
  • Duração: 1 dia
Instructor-led Course Catalog

Course Purpose

This skill-building course introduces concepts and techniques that will assist you in successfully maintaining and troubleshooting a PowerFlex® 70 AC drive. You will learn how to recognize PowerFlex 70 drive hardware and properly wire the drive. You will also learn to diagnose specific load-related, environmental, and equipment faults. Throughout the course, you will use the LCD HIM, DriveExplorer™ software, and DriveExecutive™ software to clear faults and alarms. After each demonstration, you will be given an application-based exercise that offers extensive hands-on practice using a PowerFlex 70 drive.

Objectives

After completing this course, students should be able to perform the following tasks:

  • Replace and rewire drive hardware
  • Configure drive parameters using the LCD HIM, DriveExplorer & DriveExecutive software
  • Upload and download drive data
  • Troubleshoot and clear drive alarms
  • Clear drive faults
  • Troubleshoot drive load and environmental faults
  • Troubleshoot drive equipment malfunctions
  • Maintain and troubleshooting a PowerFlex 70 drive

Who Should Attend

Individuals responsible for maintaining and troubleshooting PowerFlex 70 drives should take this course.

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Working knowledge of electricity, and knowledge of electrical and industrial safety (including PPE requirements and safe practices)
  • Ability to perform basic Microsoft Windows tasks
  • Completion of the AC/DC Motors and Drives Fundamentals course (CCA101) or equivalent experience

Student Materials

To enhance and facilitate the students’ learning experiences, the following materials are provided as part of the course package:

  • Student Manual includes the key concepts, definitions, examples, and activities presented in this course

Hands-on Practice

Hands-on practice is an integral part of learning, and this course offers extensive hands-on opportunities. An in-class workstation allows students to work with PowerFlex 70 drive components and troubleshoot faults and alarms. The PowerFlex 70 drive workstation introduces real-world maintaining and troubleshooting situations into a classroom setting.

Next Level Learning

Once you have mastered the skills covered in this course, you can attend other Rockwell Automation PowerFlex family (including 700 and 750-series drives) training courses. One example of such a course is the PowerFlex 700 Vector Control Configuration and Startup course (CCA161).

Course Agenda

  • Replacing and Rewiring Drive Hardware • Configuring Drive Parameters Using the LCD HIM
  • Configuring Drive Parameters Using DriveExplorer Software
  • Configuring Drive Parameters Using DriveExecutive Software
  • Uploading and Downloading Drive Data
  • Troubleshooting and Clearing Drive Alarms
  • Clearing Drive Faults
  • Troubleshooting Drive Load and Environmental Faults
  • Troubleshooting Drive Equipment Malfunctions
  • Integrated Practice: Maintaining and Troubleshooting a PowerFlex 70 Drive

Pronto para conversar com um Especialista em Inscrição de Treinamento?

Como adquirir

Para adquirir produtos de treinamento ou para saber mais sobre nossas soluções de treinamento, entre em contato com o escritório de vendas ou distribuidor local.

Como acessar

Para visualizar os cursos presenciais disponíveis oferecidos e para visualizar os cronogramas dos cursos atuais Portal de serviços de treinamento.

Como obter suporte

Precisa de ajuda com a seleção de curso, opções de estação de trabalho ou algo mais?

Enviar email para um Representante de Inscrição

textura de fundo gradiente cinza
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Serviços de treinamento de desenvolvimento de força de trabalho
  4. Chevron LeftChevron Left Cursos conduzidos por instrutor
  5. Chevron LeftChevron Left PowerFlex 700 Maintenance and Troubleshooting
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.