Loading

PowerFlex 700 Vector Control Configuration and Startup

Compartilhar:

EmailEmail
PrintPrint
  • Número do curso: CCA161
  • Tipo: Instructor-led
  • Tecnologia: Power Control (Drives and MCC) Courses
  • Categoria: Program Design
  • Duração: 1 dia
Instructor-led Course Catalog

Course Purpose

This skill-building course introduces techniques and instructions that will assist you in successfully configuring and starting up a PowerFlex® 700 vector control drive.

Throughout the course, the instructor will demonstrate how to configure PowerFlex 700 drive parameters. The instructor will also demonstrate how to install and commission one or more of the following communications adapters:

  • ControlNet
  • DeviceNet
  • EtherNet/IP
  • Remote I/O

After each demonstration, you will be given an application-based exercise that offers extensive hands-on practice using the LCD HIM, DriveExplorer™ software, and DriveExecutive™ software.

This one-day course can be taken as a stand-alone course, or it can be taken in conjunction with other courses in the PowerFlex 700 curriculum for further skill development

Objectives

After completing this course, students should be able to perform the following tasks:

  • Configure drive parameters using DriveExplorer and DriveExecutive software
  • Configure drive parameters using an LCD HIM
  • Startup a drive, upload and download drive data
  • Control drive operation
  • Install and configure a EtherNet/IP communications adapter
  • Optional: Install and configure a DeviceNet, ControlNet, and remote I/O communications adapter

Who Should Attend

Individuals responsible for configuring parameters and starting up PowerFlex 700 vector control drives should attend this course.

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Working knowledge of electricity, and knowledge of electrical and industrial safety (including PPE requirements and safe practices)
  • Ability to perform basic Microsoft Windows tasks
  • Completion of the AC/DC Motors and Drives Fundamentals course (CCA101) or equivalent experience

Student Materials

To enhance and facilitate the students’ learning experiences, the following materials are provided as part of the course package:

  • Student Manual contains the key concepts,definitions, and examples presented in the course and includes the hands-on exercises
  • PowerFlex 700 Standard and Vector Control Procedures Guide provides all the steps required to complete common PowerFlex 700 tasks, including the tasks in the hands-on exercises. By following the procedures in this job aid, you can immediately apply what is learned in the course to your own job.
  • PowerFlex Standard and Vector Control Quick Reference Guide provides lists of parameters in both alphabetic and numeric order, as well as other information to assist with locating, monitoring, and modifying PowerFlex 700drive parameters.

Hands-on Practice

Hands-on practice is an integral part of learning, and this course offers extensive hands-on opportunities. An in-class workstation allows students to configure parameters, install communications adapters, and start up the drive. Students will perform the tasks using a PowerFlex 700 AC drive workstation and a fan demo. The fan application introduces real-world configuring situations into a classroom setting.

Course Agenda

  • Configuring Drive Parameters Using the LCD HIM
  • Configuring Drive Parameters Using DriveExplorer Software
  • Configuring Drive Parameters Using DriveExecutive Software
  • Uploading and Downloading Drive Data
  • Starting Up a Drive • Controlling Drive Operation
  • Installing and Configuring an EtherNet/IP Communications Adapter
  • Optional: Installing and Configuring a Remote I/O Communications Adapter
  • Optional: Installing and Configuring a DeviceNet Communications Adapter
  • Optional: Installing and Configuring a ControlNet Communication Adapter

Pronto para conversar com um Especialista em Inscrição de Treinamento?

Como adquirir

Para adquirir produtos de treinamento ou para saber mais sobre nossas soluções de treinamento, entre em contato com o escritório de vendas ou distribuidor local.

Como acessar

Para visualizar os cursos presenciais disponíveis oferecidos e para visualizar os cronogramas dos cursos atuais Portal de serviços de treinamento.

Como obter suporte

Precisa de ajuda com a seleção de curso, opções de estação de trabalho ou algo mais?

Enviar email para um Representante de Inscrição

textura de fundo gradiente cinza
  1. Chevron LeftChevron Left Página inicial da Rockwell Automation
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Serviços de treinamento de desenvolvimento de força de trabalho
  4. Chevron LeftChevron Left Cursos conduzidos por instrutor
  5. Chevron LeftChevron Left PowerFlex 700 Vector Control Configuration and Startup
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.