Loading

Push Buttons and Signaling Devices
Allen-Bradley

Our push buttons and signaling devices help to reduce downtime by signaling breakdowns and material shortages as well as alert operators of hazards.
  1. Overview
  2. Products
Open All Close All
Overview
Allen-Bradley Lifeline 5 Safety Cable Pull Switch
Allen-Bradley logo

Push Buttons and Signaling Devices provide the direct, durable interface between operators and machines—where decisive action, clear indication, and reliable control must happen without hesitation. Designed for demanding industrial environments, these devices combine rugged engineering with intuitive usability to help teams maintain clarity, safety, and efficiency at every interaction point. From simple start/stop control to advanced audio‑visual alerts, our portfolio delivers the flexibility and reliability required to keep operations moving with confidence.

Key Features

Open All
Close All
Engineered for Harsh Industrial Environments

Our devices stand up to vibration, chemical exposure, moisture, and heat—ensuring dependable operation in any industry. Explore durable 22 mm and 30 mm operator families to find the right fit for your application.

Scalable Control Options

Choose from a broad range of operators, signaling lights, alarms, and E‑stop solutions that integrate seamlessly into your automation architecture. Discover the power of our Visual and Audible Device lines to enhance situational awareness.

Safety‑Focused, Performance‑Driven

Emergency Stop and Hazardous Location Operators are engineered to meet global safety standards, giving you confidence where safety is mission‑critical.

Modular, Easy‑to‑Customize Designs

Adapt operator interfaces quickly and safely with modular components and accessories. Configure controls quickly for faster deployment with Specialty Operators that support unique application needs.

Smart Integration Across Your Operation

Designed for The Connected Enterprise™, our signaling devices help streamline maintenance, reduce downtime, and communicate status clearly across teams. Explore how Visual Indicators enhance system‑wide visibility.

Find the Right Interface for Every Machine and Every Environment

Our push button and signaling families provide scalable, rugged options that help you build smarter systems, boost operator awareness, and standardize control across your equipment.

Product
22 mm Operators

Compact, versatile, and built for high‑density panels, our 22 mm operators deliver the right combination of performance, flexibility, and style. They include push buttons, pilot lights, selector switches, and momentary/maintained operators that support rapid installation and long‑term reliability. These devices are ideal for OEMs and end users who need durable, space‑efficient control hardware.

22 mm Operators
Product
30 mm Operators

Our heavy‑duty 30 mm operators are designed for demanding applications where gloves, harsh chemicals, or extreme conditions are daily realities. With robust construction and a broad offering of actuator styles, these operators bring dependable tactile feedback and maximum durability to industrial workstations and machine interfaces.

30 mm Operators
Product
Audible Devices

When clear audible alerts are essential for safety or workflow efficiency, our horns, buzzers, and multi‑tone devices deliver powerful, attention‑grabbing performance. Designed to cut through high‑noise environments, they communicate machine states, warnings, and system events with unmistakable clarity.

Audible Devices
Product
Emergency Stop Devices

Engineered to exceed global safety requirements, these E‑stop solutions provide fast, unmistakable shutdown capability. Featuring rugged construction, bright visibility, and highly reliable actuation, they help protect your people, equipment, and processes in critical moments where speed matters most.

Emergency Stop Devices
Product
Hazardous Location Operators

Designed for explosive or corrosive environments, our hazardous‑location operators deliver certified protection without compromising usability or reliability. They provide safe, compliant control interfaces in the most challenging industries—from oil & gas to chemical processing.

Hazardous Location Operators
Product
Specialty Operators

When your application requires something unique—such as push‑pull actuators, dual‑function controls, or spring‑return mechanisms—our Specialty Operator families provide the right tools for the job. These devices simplify panel design and support complex operating requirements with intelligent engineering.

Specialty Operators
Product
Visual Devices

From stack lights to beacons, our visual indicators elevate operational clarity by providing instant, unmistakable status communication. With bright LEDs, configurable colors, and rugged housings, these devices help teams respond faster and make better real‑time decisions.

Visual Devices

Build a Smarter, More Connected Machine Interface

Discover products that work hand‑in‑hand with your push buttons and signaling devices—strengthening safety, improving clarity, and driving progress across your plant floor.

  • Industrial Computers and Monitors
    Industrial Computers and Monitors
    Industrial Computers and Monitors
    Visualization products provide windows into critical production and process information and enterprise data. Across every type of industry, application and manufacturing environment, these products accelerate development and enhance operation.
  • Safety Products
    Safety Products
    Safety Products
    Our innovative safety products and solutions improve the functional operation of your machinery while helping to increase personnel safety, efficiency and productivity.
  • Programmable Controllers
    Programmable Controllers
    Programmable Controllers
    Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
  • Industrial Network Products
    Industrial Network Products
    Industrial Network Products
    We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise.
How do I choose between 22 mm and 30 mm operators?

Selecting between 22 mm and 30 mm operators typically depends on your panel space, environmental conditions, and required durability. 22 mm operators are ideal for compact panels or OEM equipment where density and quick installation matter. 30 mm operators offer larger actuators, enhanced durability, and are easier to use with gloves or in harsh environments. Review our product family pages to compare specifications, mounting depth, and available actuator styles to determine the best fit for your operations. 

What standards do your Emergency Stop Devices meet?

Our E‑stop devices are engineered in compliance with global safety standards, including ISO 13850 and EN/IEC requirements. They provide reliable, positive‑opening operation and are designed to integrate seamlessly with safety relays and controllers on your machine. Visit our Emergency Stop Devices page to explore specifications, certifications, and wiring guidelines for building a compliant safety system.

How do Visual and Audible Devices improve operator awareness?

Visual and audible signaling devices create clear, unmistakable communication channels to support safer and more efficient operations. Stack lights, beacons, and horns provide operators and maintenance teams with real‑time status information—from machine faults to production states—helping reduce downtime and prevent unsafe conditions. Explore our Visual Devices and Audible Devices pages for application guidance and configuration options

Are Hazardous Location Operators certified for my industry?

Yes. Our hazardous‑location operators carry appropriate classifications and certifications—such as UL, CSA, ATEX, or IECEx—depending on the specific family. These devices ensure safe operation in explosive, dusty, or chemically aggressive environments. Visit the Hazardous Location Operator family page to review ratings, enclosure types, and recommended industry use cases

Can I customize my operator station with specialty actuators?

Absolutely. Our specialty operators provide solutions for unique or complex machine interactions—such as push‑pull, keyed, guarded, or multi‑stage controls. These components are modular and compatible with our mounting bases, enabling rapid customization without overhauling your existing panel design. Visit our Specialty Operators family for examples and configuration ideas.

Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Push Buttons & Signaling Devices Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
852C/852D On-Machine LED Indicators
852C and 852D On-Machine LED Indicators are designed to enhance machine functionality across various industrial applications.
855 Control Tower Stack Lights
These stack lights are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications.
800T/H Operators
Our Bulletin 800T/H 30 mm Operators are designed and constructed to perform in the most demanding industrial environments.
Back of Panel Components, 30 mm
Our Bulletin 800T/H 30 mm Back-of-Panel Components include a wide variety of contact block types.
30 mm Assembled Operator Stations
Our 30 mm Assembled Stations are available in die-cast aluminum, stainless steel, glass, and thermoplastic polyester resin construction.
800F 22 mm Round Operators
Our Bulletin 800F 22 mm Round Operator family meets demanding performance specifications.
800FC Pendant Stations
Our Bulletin 800FC Pendant Stations use the time-saving line of Bulletin 800F 22.5 mm push buttons for minimum inventory and maximum efficiency.
800FD Monolithic Push Buttons
Our Bulletin 800FD Monolithic Operators are designed to meet worldwide standards.
800MB/800MR Oiltight Operators
Our Bulletin 800MB/800MR Oiltight Operators are tough and rugged for your heavy-duty applications.
800F 90 mm Enclosed
Our 22 mm Assembled Stations include die cast aluminum, enclosed, and pendant options.
800F Back-of-Panel Components
Our 22 mm Back-of Panel Components include a rotating collar that allows for easy one-hand latch removal.
440J Grip Enabling Switches
Our Grip Switches can be used as part of the conditions required to allow safe working inside a machine guard.
Allen-Bradley 440E Lifeline 3 Cable Pull Switch
440E Lifeline 3 Cable Pull Switches
Our Bulletin 440E Lifeline™ 3 Cable Pull Switches are cable (rope) operated emergency-stop devices designed to meet the stringent requirements of ISO 13850 (Safety of Machinery—Emergency Stop Equipment).
Allen-Bradley 440E Lifeline 4 Cable Pull Switch
440E Lifeline 4 Cable Pull Switches
Our Bulletin 440E Lifeline™ 4 Cable Pull Switches can be installed along or around awkward machinery such as conveyors and provide a constant emergency stop access.
Allen-Bradley 440E Lifeline 5 Cable Pull Switch
440E Lifeline 5 Cable-Pull Switches
Our Bulletin 440E Lifeline™ 5 cable-pull Switches are microprocessor-based solutions that bring advanced features and diagnostics that help enhance safety and improve productivity.
440E Lifeline Rope Tensioner System
Our Bulletin 440E Lifeline Rope Tensioner System (LRTS) is a unique cable (rope) tensioning system which enables quicker installation of cable actuated systems.
800R Hazardous Location Operators
Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations.
800H Type 7 & 9 Hazardous Location Operators
Our Bulletin 800H Type 7 & 9 Hazardous Location Operators offer unmatched selection, superior corrosion resistance, and choice of conduit seal-off solutions.
800G Hazardous Location Operators
Our Bulletin 800G Hazardous Location Push Buttons are designed for industrial applications where flammable gases, vapors, or dusts may be present.
800B 16 mm Operators
Our Bulletin 800B 16 mm Operators can meet your light industrial and instrumentation application needs with their highly configurable and flexible design.
800K Piezoelectric
Our Bulletin 800K Piezoelectric Push Buttons are available in 22.5 and 30.5 mm sizes.
800L Indicator Lights
Our Bulletin 800L Indicator Lights are ideal for commercial-grade and light-industrial applications.
800P Touch/Palm Operators
Our Bulletin 800P Touch/Palm Operators are made for applications requiring electromechanical operation for safety, resistance to RFI, and an ergonomically sensitive design to reduce risk factors associated with cumulative trauma disorders.
800T 18 mm Pilot Lights
Our Bulletin 800T 18 mm Pilot Lights are a line of small, heavy-duty pilot lights.
800Z Zero-Force Touch Buttons
Our Bulletin 800Z Zero-Force Touch Buttons™ are designed for machine control systems that require the use of two hands.
855H General Purpose Electronic Horns
Our Bulletin 855H General Purpose Electronic Horns produce a sound output of 108 dB (A) maximum, which is suitable for most mid-range industrial and institutional, single-status signaling applications.
855H High Performance Electronic Horns
Our Bulletins 855H and 855HM High Performance Electronic Horns are available as standalone electronic horns or with beacon. They are available in plastic or marine-grade aluminum housing.
855H Recordable Horns
Our Bulletin 855H Recordable Horns allow you to download melodies or customized tones from any analog device (such as a PC, MP3 player, etc.). You can also record voice by speaking directly into the unit via an on-board microphone; you don't need to purchase additional recording hardware or equipment.
BK04023
855P Panel Mount Signaling Alarms
Our Bulletin 855P Panel Mount Signaling Alarms reduce panel space requirements and installation time and are rear-securing and finger-safe.
855X HazLoc Horns and Beacons
Our Bulletin 855X Hazardous Location Signaling Devices are designed to alert you to critical equipment and system needs on the plant floor and are also triple certified to meet hazardous location global standards.
854J/K Control Tower Stack Lights
These stack lights feature IP66 enclosure rating and are rated for indoor and outdoor use.
855B Mini Square Beacons
These are ideal for signaling applications that require a compact, robust Xenon strobe beacon and are available as separate beacon indicators or in combination with a high performance horn.
855BS and 855R Industrial Round Beacons
Our Bulletin 855BS and 855R round beacons are available in two diameters, use LED technology and offer high flexibility for your applications.
855L Panel Light Bars
These light bars are ideal for OEMs and panel builders who want to reduce the quantity of components without losing reliability and/or functionality of their designs.
855W Wall Mount Signal Lights
These signal lights are designed to communicate the status of different conditions in the machine or critical equipment in a compact size housing.
856T Control Tower Stack Lights
These stack lights give users maximum flexibility in meeting the widest range of applications with a reduced number of components.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)

Based on Your Activity

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices