Loading

Energy Monitoring
Allen-Bradley

Our Energy Monitoring products keep you well-informed of how much power you use, what your major loads are, when you use electric power the most, how much you pay for it, and the quality of the power you use.
  1. Overview
  2. Products
Open All Close All
Overview
A motion blurred photo of a machine with kinetix servo motors and distributed io blocks.
Allen-Bradley logo

Energy usage is now a strategic variable—one that engineers can measure, analyze, and optimize in real time to unlock higher productivity and reduce operational costs. Our Energy Monitoring solutions give you the visibility to make data‑driven decisions that cut waste, strengthen power quality, and increase uptime across your entire facility. Designed for harsh industrial environments, these systems integrate seamlessly into your control architecture, delivering accurate insights that help you build a more efficient, more connected, and more resilient operation.

Key Features

Open All
Close All
High‑Accuracy Measurement & Power Quality Analysis

Our PowerMonitor™ devices capture granular energy, demand, and power quality data you can trust. This level of insight reveals hidden inefficiencies and helps protect sensitive assets.

Integration with Logix & FactoryTalk®

Seamless integration into Logix controllers and FactoryTalk analytics platforms eliminates data silos and enables enterprise‑wide visualization. This lets you drive faster, better decisions rooted in real operational intelligence.

Scalable Architecture for Facility or Enterprise Deployment

Whether monitoring a single line or a global footprint, our energy monitoring ecosystem scales with your needs. Start small, expand fast, and maintain consistent visibility across all sites.

Rugged Industrial Hardware Built for Reliability

Engineered for challenging industrial environments, our sensors and monitors provide dependable performance under electrical noise, temperature swings, and continuous operation—ensuring accurate data when it matters most.

Supports Sustainability & ESG Objectives

Enhanced visibility into consumption and demand cycles helps you track energy KPIs, meet reporting standards, and support corporate sustainability goals without adding operational overhead.

Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.

Build a Smarter, More Informed Electrical Infrastructure

Purpose‑engineered hardware that captures the insights powering better decisions.

Product
Current Transformers

Current Transformers (CTs) provide the precise current measurement foundation for every energy monitoring system. Available in multiple form factors and accuracy classes, our CTs ensure stable, high‑fidelity current data that supports load studies, energy optimization, and power quality analysis. Their durability and precision make them ideal for both retrofit and new‑build applications.

Current Transformers

Product
PowerMonitor Accessories

These accessories—including communication modules, mounting hardware, and wiring kits—extend the functionality and ease of installation for PowerMonitor devices. They enable flexible deployment, simplify integration into MCCs and switchgear, and support ongoing maintenance and scalability as your energy monitoring program evolves.

PowerMonitor Accessories

Product
PowerMonitors

PowerMonitor™ meters are the intelligence core of your energy strategy. They deliver real‑time energy, demand, and power quality metrics essential to root‑cause analysis, cost allocation, and predictive maintenance. Their native integration with Logix and FactoryTalk software ecosystems ensures your teams have instant access to meaningful insights at every level of your operation.

PowerMonitors

Extend Visibility. Expand Capability.

Complementary hardware and software that elevate your energy strategy.

  • Variable Frequency Drives (VFDs)
    Variable Frequency Drives (VFDs)
    Products
    Products
    Variable Frequency Drives (VFDs)
    Increase production uptime, throughput & energy savings with Allen-Bradley variable frequency drives (VFDs).
    Learn More
  • FactoryTalk Energy Manager Application
    FactoryTalk Energy Manager Application
    Products
    Products
    FactoryTalk Energy Manager Application
    A scalable approach to energy monitoring to help increase efficiency, identify opportunities for energy reduction, and accelerate digital transformation.
    Learn More
  • IntelliCENTER Motor Control Center Software
    IntelliCENTER Motor Control Center Software
    Products
    Products
    IntelliCENTER Motor Control Center Software
    Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
    Learn More
  • Industrial Automation Control Products
    Industrial Automation Control Products
    Software
    Software
    Industrial Automation Control Products
    Discover Rockwell Automation's industrial control products, featuring Allen-Bradley solutions for enhanced efficiency and reliability in your operations.
    Learn More
  • Circuit Breaker & Load Protection
    Circuit Breaker & Load Protection
    Products
    Products
    Circuit Breaker & Load Protection
    Explore our wide selection of circuit breakers, motor protection and circuit protection devices designed to help safeguard industrial electrical systems.
    Learn More
Why should I implement an energy monitoring system?

Energy monitoring systems give you real‑time visibility into where and how energy is being consumed. With accurate load profiles, demand trends, and power quality data, you can identify inefficiencies, protect sensitive equipment, avoid unplanned downtime, and make targeted improvements that reduce operational costs. This data is particularly critical for meeting sustainability goals and supporting energy‑intensive processes.

How do PowerMonitor devices integrate with my existing control system?

PowerMonitor devices are designed for seamless integration with Logix controllers, EtherNet/IP networks, and FactoryTalk software platforms. This integration eliminates the need for isolated data collection tools by enabling energy data to flow directly into the same visualization, reporting, and control environments your teams already use. This leads to faster diagnostics, unified reporting, and simplified workflows.

What hardware do I need to get started?

A typical energy monitoring setup includes Current Transformers for accurate measurement, a PowerMonitor device for data processing and communications, and appropriate accessories for installation and network integration. Depending on your application, you may also add power quality monitors or voltage‑disturbance sensors such as the i‑Sense.

Can these systems help with power quality issues?

Yes. PowerMonitors capture sags, swells, harmonics, and transient events that often lead to equipment faults or lost batches. By correlating event data with machine behavior, you can quickly identify root causes—whether upstream grid disturbances or internal loading conditions—and take corrective action to protect your assets.

Are these solutions scalable for multi‑site operations?

Absolutely. Our architecture allows you to start with a single line or machine and scale to plant‑wide or enterprise‑wide deployments. Because the system is built on EtherNet/IP and FactoryTalk platforms, you can create standardized templates, unify dashboards, and aggregate energy performance across all facilities—regardless of size.

Based on Your Activity

Loading
Loading
Loading
Loading
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Energy Monitoring Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
1426 PowerMonitor 5000
Our Bulletin 1426 PowerMonitor™ 5000 is the next generation of high-end, power-quality metering products. Building on core power and energy metering capabilities, the PowerMonitor 5000 takes energy monitoring to the next level.
1408 PowerMonitor 1000
Our Bulletin 1408 PowerMonitor™ 1000 is a compact power monitor for load profiling, cost allocation, or energy control.
1420 PowerMonitor 500
Our Bulletin 1420 PowerMonitor™ 500 features an on-device LCD display in a compact footprint giving you instant visibility into your energy use. A cost-effective sub-metering option, our monitor provides critical data to help you make at-process decisions, reduce energy use, and increase your company's profits.
1411 Current Transformers
Our Bulletin 1411 Current Transformers (CTs) are low voltage transformers for various power measurement devices and applications, including protective relays, analog devices, transducers, and PowerMonitor™ products.
1608 i-Sense Voltage Monitor
Our Bulletin 1608 i-Sense® Voltage Monitors transmit incoming power quality event data to i-Grid® servers via an ethernet or modem connection.
Group photo of PowerMonitor accessory kit with a single shorting block and four orange jumpers removed from block base in the foreground and one single 1 A fuse and three 10 A blocks with their matching fuses in the background
PowerMonitor Accessory Kit
Our 1400 PowerMonitor™ accessory kit simplifies the installation of your PowerMonitor unit (PowerMonitor 500, PowerMonitor 1000, or PowerMonitor 5000) by providing all mandatory installation accessories available in one catalog number.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Energy Monitoring
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose