Loading

Connection Devices
Allen-Bradley

Explore our range of industrial Connection Devices, including Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems.
Loading
  1. Overview
  2. Products
Open All Close All
Overview
Black ClearMark Advanced II Marking Printer with rotating touch panel turned
Allen-Bradley logo

Connection Devices are the backbone of a reliable industrial control system—linking power, signals, and data from the field to the control layer. Rockwell Automation® connection solutions are engineered to simplify installation, improve uptime, and maintain signal integrity in demanding industrial environments. From machine‑level wiring to plant‑wide networking, our portfolio supports scalable architectures that help you reduce commissioning time, minimize maintenance risk, and design systems that are ready for expansion. With robust materials, global certifications, and seamless integration into Rockwell Automation architectures, these products help bring the Connected Enterprise® to life—reliably and efficiently.

Key Features

Open All
Close All
Industrial‑Grade Reliability in Harsh Environments

Designed for vibration, temperature extremes, oil, and washdown conditions, Rockwell Automation connection devices help protect signal integrity and system uptime. Why it matters: Electrical failures often originate at connection points—industrial‑rated components reduce unplanned downtime.

Faster Installation and Commissioning

Pre‑engineered cordsets, field‑attachable connectors, and modular terminal blocks reduce wiring errors and speed machine build. Why it matters: Faster installation lowers labor costs and accelerates time to production.

Scalable Network Connectivity

Copper, fiber, and industrial Ethernet media support scalable architectures—from machine‑level networks to plant‑wide systems. Why it matters: Network‑ready connectivity supports data visibility and future digital expansion.

Seamless System Integration

Designed to integrate with Allen‑Bradley® I/O, controllers, and network infrastructure. Why it matters: System compatibility simplifies design, procurement, and lifecycle support.

Explore Connection Device Solutions

Build reliable, scalable connections from the field to the enterprise.

Product
Cordsets & Field Attachables

Cordsets and field‑attachable connectors provide flexible, ready‑to‑install solutions for sensors, actuators, and I/O devices. Available in multiple lengths, pin counts, and connector styles, they help reduce wiring errors and simplify maintenance by enabling quick replacement in the field.

Cordsets & Field Attachables
Product
I/O Wiring & Conversion Systems

I/O wiring and conversion systems streamline panel design and system integration by simplifying how signals move between devices and controllers. These solutions help reduce cabinet space, improve wiring organization, and accelerate commissioning—making it easier to scale your architecture while maintaining signal integrity and serviceability.

I/O Wiring & Conversion Systems
Product
Network Media

Network media includes industrial Ethernet cables, fiber‑optic solutions, and accessories engineered for noise immunity, high bandwidth, and long‑distance communication. These products help ensure reliable data flow in environments where commercial‑grade cabling may fail.

Network Media
Product
Power Media Connection Devices

Power media connection devices ensure reliable power delivery across machines, panels, and production lines. Engineered for durability and efficiency, these solutions help maintain consistent power distribution, support modular machine designs, and simplify installation in demanding industrial applications.

Power Media Connection Devices
Product
Safety Connection Systems

Safety connection systems are purpose‑built to support safety‑related devices and architectures. Designed to meet functional safety requirements, these components help simplify wiring, improve diagnostics, and support safer machine operation—helping protect people, equipment, and productivity without adding unnecessary complexity.

Safety Connection Systems
Product
Terminal Blocks

Terminal blocks provide a structured, secure approach to wiring and power distribution inside control panels. Available in a wide range of configurations, they help improve organization, simplify troubleshooting, and support efficient panel assembly—making long‑term maintenance and future expansion easier and more predictable.

Terminal Blocks

Complete the Architecture

Extend performance beyond the connection point

  • Programmable Controllers
    Programmable Controllers
    Programmable Controllers
    Explore Allen-Bradley CompactLogix and ControlLogix PLC/PAC controllers for scalable, high-performance automation, plus Micro800 solutions.
  • Remote I/O Products
    Remote I/O Products
    Remote I/O Products
    From chassis-based to On-Machine™ options, our extensive portfolio of Allen-Bradley Input/ Output (I/O) modules can fit all your operational needs.
  • Industrial Network Products
    Industrial Network Products
    Industrial Network Products
    We offer network and security solutions to connect your automation products to each other and to the rest of your enterprise.
  • Industrial Automation Control Products
    Industrial Automation Control Products
    Industrial Automation Control Products
    Discover Rockwell Automation's industrial control products, featuring Allen-Bradley solutions for enhanced efficiency and reliability in your operations.
  • LifecycleIQ Services
    LifecycleIQ Services
    LifecycleIQ Services
    Lifecycle Services help your manufacturing facility work faster, smarter and with greater agility at every lifecycle stage.

Industrial Connection Devices FAQs

What should I consider when selecting industrial connection devices?

When selecting connection devices, consider environmental conditions (temperature, vibration, washdown), electrical ratings, connector type, and system compatibility. Industrial environments demand components that maintain performance under stress while meeting regional standards. Rockwell Automation connection devices are designed to align with industrial controllers, I/O, and networks, helping reduce risk and simplify long‑term maintenance. Reviewing system architecture early ensures consistent performance and scalability.

How do cordsets improve machine reliability and maintenance?

Cordsets provide standardized, factory‑terminated connections that reduce wiring errors and installation variability. This improves signal reliability and makes replacement faster during maintenance or troubleshooting. Using pre‑tested cordsets also helps minimize commissioning time and supports consistent machine builds across multiple locations.

Why is industrial network media different from commercial cabling?

Industrial network media is engineered to withstand electrical noise, temperature extremes, and mechanical stress that can degrade commercial‑grade cables. Using industrial‑rated Ethernet or fiber helps maintain data integrity, supports higher uptime, and enables reliable communication for control and information systems.

How do terminal blocks support control panel efficiency?

Terminal blocks help organize wiring, simplify labeling, and support modular panel designs. This improves readability, speeds troubleshooting, and allows easier expansion or modification of control panels over time. Consistent terminal block systems also support panel standardization across machines and facilities.

Can these connection devices support future system expansion?

Yes. Rockwell Automation connection devices are designed to support scalable architectures—making it easier to add sensors, machines, or network capacity as requirements change. This flexibility helps protect your investment and supports digital transformation initiatives without requiring major redesigns.

Simplify Your Processes with the Right Resources and Support

Technical Documentation Center
Technical specifications, manuals and installation instructions.

Remote Technical Support
Real-time online and phone support from product specialists.

PartnerNetwork
A team of engineering specialists and suppliers that are leaders in the industry.

Literature Library
Publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

Knowledgebase
A database of questions and answers on a variety of products and technologies.

Connect with a Rockwell Automation Expert Today

We help you launch faster, reduce risk, and maximize results. Let’s build smarter, together.

Contact Us

Based on Your Activity

Loading
Loading
Loading
Loading
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Connection Devices Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Black ClearMark Advanced II Marking Printer with rotating touch panel turned
1492 ClearMark Advanced
Our Bulletin 1492 ClearMark™ advanced marking system prints on terminal block marker cards as well as other industrial components.
ClearMultiPrint Printer
1492 ClearMultiprint Marking System
Our Bulletin 1492 ClearMultiprint™ marking system marks terminal block tags, heat shrink, self-laminating wire, and adhesive labels for use on terminal blocks, wires, cables, and other industrial components.
Single, black 1492-P Fuse IEC Push-in Terminal Block with terminal hinge lifted
1492-P Fuse
Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
1492 I/O Wiring Systems
Our Bulletin 1492 I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O.
AC micro cordset and patchwork family
AC Micro Cordsets and Patchcords
Our Bulletin 889 AC Micro Cordsets provide secure connection for proximity sensors, limit switches, photoelectric sensors, and other field devices.
AC microsplitter
AC Micro Splitters and Tees
Our AC Micro Splitters and Tees are designed for use with Bulletin 198 MDSA AC modules. The polyurethane (PUR) body provides oil and chemical resistance. The ratcheting coupling nuts provide superior vibration resistance.
AC micro screw terminal
AC Micro Screw Terminals
Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable.
AC Micro Panel Mount Receptacle
Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation.
AC micro distribution box
AC Micro Distribution Boxes
Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail.
DC micro cordset family
DC Micro Cordsets and Patchcords
Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices.
DC micro v and y cables
DC Micro V- and Y- Cables
Our Bulletin 879D DC Micro (M12) V- & Y-Cables allow two field devices to be interfaced to a single I/O port. The slim, space-saving design features polyvinylchloride (PVC) jacket and ratcheting coupling nuts.
DC Micro Splitters and Tees
Our DC Micro Splitters & Tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.
DC micro screw terminal
DC Micro Screw Terminals
Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable.
DC micro mount receptacles
DC Micro Panel Mount Receptacle
Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations.
DC micro m12 idc
DC Micro (M12) IDC
Our Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors are used with raw cable to create quick connections on the plant floor. IDC installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together.
DC Micro Distribution Boxes
Our Bulletin 898 DC Micro (M12) Distribution Boxes connect multiple devices to the control system and are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
889 din valve
889 DIN Valve
Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices.
889 DIN valve
889 Valve
Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices.
eac micro cordsets
EAC Micro Cordsets
Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
eac mini receptacles
EAC Micro Receptacles
Our Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices.
IDC distribution boxes
IDC Distribution Boxes
Our Bulletin 898 IDC Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
IDC receptacles
IDC Receptacles
Our IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation.
m23 cordsets and patchcords family
M23 Cordsets and Patchcords
Our Bulletin 889M M23 Cordsets and Patchcords provide secure connections for high pin-count field devices using M23 style connectors.
m23 solder connector family
M23 Solder Field Attachable Connector
Our Bulletin 889M M23 Solder Field Attachable Connectors are passive devices for use with raw cable. Available in male and female versions, these 4- and 5-pin models allow for easy assembly of custom cables on the plant floor.
m23 panel mount receptacles
M23 Panel Mount Male Receptacles
Our Bulletin 888M M23 Panel Mount Male Receptacles are easy to wire. The M20 x 1.5 threads allow for convenient mounting to safety switches.
mini cordset family
Mini cordsets and patch cords
Our Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors.
mini tee and splitters
Mini Splitters and Tees
Our Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors.
Mini Screw Terminals
Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable.
mini panel mount receptacle
Mini Panel Mount Receptacles
Our Bulletin 888N Mini Panel Mount Receptacles feature 1/2-in. 14 NPT threads and heavy-duty 16 AWG conductors.
mini distribution boxes
Mini Distribution Boxes
Our Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs.
mini plus cordsets and patchcords
Mini Plus cordsets and patch cords
Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins.
mini plus panel mount receptacles
Mini Plus Panel Mount Receptacles
Our Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation.
pico cordset and patchcords
Pico (M8) Cordsets & Patchcords
Our Bulletin 889P Pico (M8) Cordsets and Patchcords provide secure connections for high pin count field devices using M8 style connectors.
pico v and y cables
Pico (M8) V and Y Cables
Our Bulletin 879P Pico (M8) V- and Y- Cables feature screw-on coupling nuts for rugged reliable connection and a highly visible yellow polyvinylchloride (PVC) jacket.
pico m8 splitters and tees
Pico (M8) Splitters and Tees
Our Bulletin 898P Pico (M8) Splitters and Tees include a single cable with male connector that splits into two female connectors, allowing you to connect two devices to a single I/O port.
pico m8 screw terminals
Pico Screw Terminals
Our Bulletin 871A Pico (M8) Screw Terminals are passive devices for use with raw cable.
pico m8 panel mount receptacles
Pico Panel Mount Receptacles
Our Bulletin 888P Pico (M8) Panel Mount Receptacles are built for bulkhead or panel installation.
pico m8 insulation displacement connectors
Pico (M8) Insulation Displacement Connectors
Our Bulletin 889P Pico (M8) Insulation Displacement Connectors (IDCs) make it easy to assemble custom QD cables on the plant floor. Connector-to-cable installation requires no tools.
pico distribution boxes
Pico Distribution Boxes
Our Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable.
Cable Spools
Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.
controlnet devices
ControlNet Devices
Our ControlNet™ Network Media and connection devices provide connectors, taps, terminators, repeaters, and tools for coax and fiber systems.
1485 flat media
1485 DeviceNet Flat Media
Our KwikLink™ flat media system provides a simple, modular cabling method with its flat four-wire cable and Insulation Displacement Connectors (IDCs).
1486 round media
1485 DeviceNet Round Media
Our thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords.
1585 cable spools
1585 Cable Spools
Our Bulletin 1585 Ethernet Cable Spools supply a reliable network connection in harsh surroundings.
on-machine m12 cables
1585 On-Machine M12 Cables
Our On-Machine™ M12 cables have an IP67 over-molded connector with a twisted pair cable and is durable for on-machine components and high flex applications.
in-cabinet rj45 connectors
1585 RJ45 Connectors
Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network.
industrial usb cables
9300 USB Cables
Our Industrial USB Cables replace combinations of serial adapters and cables. Each cable allows you to directly connect to the USB port on your computer which helps simplify the set-up and installation of switches and/or devices.
auxillary power media family
888-898 Auxiliary Power Media
Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power.
Power Media connection devices
888-898 Control Power Media
Our Bulletin 888/889 Control Power Media connection devices offer mini disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
280 armorconnect three phase power media
280 Three-phase Power Media
Our Bulletin 280 ArmorConnect® Three-phase Power Media offers both mini and quick-change disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
888-898 Safety Connection Systems
Our Guardmaster® Safety t-ports/splitters, distribution boxes, shorting plugs, and taps are parts of a quick-disconnect system dedicated to machine safety.
1492-p power distributions
1492-P Power Distribution
Our Bulletin 1492-P Control Power Distribution Terminal Blocks distribute power from switched mode DC power supplies to control circuits.
1492 specialty feed-through terminal blocks
Specialty Feed-through IEC Push-in Terminal Blocks
Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits.
1492-P Standard Feed-through
Our Bulletin 1492 Standard Feed-through IEC Push-in Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
1492-p sensor terminal blocks
1492-P Sensor
Our Bulletin 1492-P Sensor Terminal Blocks provide all connections you need for three-wire applications in one terminal block to help save panel space.
terminal-blocks-1492-p4-6-16d--large.jpg
1492-P Universal Power Distribution
Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection to be easily distributed to multiple adjacent terminal blocks, using center jumpers.
1492-p plug-in style terminal blocks
1492-P Plug-in Style
Our Bulletin 1492-P Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
1492-p multi-circuit feed-through terminal blocks
1492-P Multi-circuit Feed-through
Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492-p isolation terminal blocks
1492-P Isolation
Our Bulletin 1492-P Isolation Terminal Blocks make it easier to open a circuit without rewiring.
1492-p grounding blocks
1492-P Grounding
Our Bulletin 1492-P Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492-p double leven plug-in style
1492-P Double Level Plug-in Style
Our Bulletin 1492-P Double Level Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs to help save valuable panel space.
1492 screw double level plug-in style
1492 Screw Double Level Plug-In Style
Our Bulletin 1492 Double Level, Plug-in Screw-type Terminal Blocks provide a means of plugging in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs which helps save valuable panel space.
1492 screw thermocouple terminal blocks
1492 Screw Thermocouple
Our Bulletin 1492 Thermocouple IEC Screw-type Terminal Blocks are two-circuit terminal blocks with current bars made of thermocouple material.
1492 screw standard feed-through terminal blocks
1492 Screw Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Screw-type Terminal Blocks are designed for single-circuit feed-through applications.
1492 screw stab-connect feed-through terminal blocks
1492 Screw Stab-Connect Feed-Through
Our Bulletin 1492 Stab-connect Feed-through IEC Screw-type Terminal Blocks have stab connections on one side of terminal block.
1492 screw specialty feed-through terminal blocks
1492 Screw Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Screw-type Terminal Blocks have test plugs and adapters that identify the presence of voltage and perform simple diagnostic measuring of voltage.
1492 screw space-saver grounding terminal blocks
1492 Screw Space-Saver Grounding
Our Bulletin 1492 Space-saver Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492 screw space-saver feed-through terminal blocks
1492 Screw Space-Saver Feed-Through
Our Bulletin 1492 Space-saver Feed-through IEC Screw-type Terminal Blocks are compact terminal blocks with multi-wire capability for single-circuit applications.
1492 screw single-circuit neutral disconnect terminal blocks
1492 Screw Single-Circuit Neutral Disconnect
Our Bulletin 1492 Single-circuit Neutral Disconnect IEC Screw-type Terminal Blocks offer increased safety through a disconnect that requires a tool to open or close a circuit.
1492 screw sensor terminal blocks
1492 Screw Sensor
Our Bulletin 1492 Sensor IEC Screw-type Terminal Blocks conveniently provide all connections needed for three-wire applications in one terminal block.
1492 screw process terminal blocks
1492 Screw Process
Our Bulletin 1492-JP Process IEC Screw-type Terminal Blocks are designed specifically for process marshaling applications to save 45% panel space and improve the performance of signal routing and distribution.
1492 screw plug-in style terminal blocks
1492 Screw Plug-In Style
Our Bulletin 1492 Plug-in IEC Screw-type Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
1492 screw neutral disconnect terminal blocks
1492 Screw Neutral Disconnect
Our Neutral Disconnect and Installation IEC Screw-type Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
1492 screw multi-circuit feed-through terminals
1492 Screw Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Screw-type Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492 screw mini-blocks terminals
1492 Screw Mini-Blocks
Our Bulletin 1492 Mini-blocks IEC Screw-type Terminal Blocks are general single- and double-level feed-through and grounding blocks.
1492 screw isolation terminal blocks
1492 Screw Isolation
Our Bulletin 1492 Isolation IEC Screw-type Terminal Blocks provide an easier and more convenient means to open a circuit without rewiring.
1492 screw internal component terminal blocks
1492 Screw Internal Component
Our Bulletin 1492 Internal Component IEC Screw-type Terminal Blocks have internal fixed electronic components.
1492 screw grounding terminal blocks
1492 Screw Grounding
Our Bulletin 1492 Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
1492 screw fuse terminal blocks
1492 Screw Fuse
Our Bulletin 1492 Fuse IEC Screw-type Terminal Blocks are hinged-arm fuse blocks for better overcurrent protection.
1492 Spring Comb Connection
Our Bulletin 1492 Comb Connection IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
1492 spring standard feed-through terminal blocks
1492 Spring Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Spring-clamp Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
1492 spring specialty feed-through terminal blocks
1492 Spring Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Spring-clamp Terminal Blocks are two-level blocks with a common link connecting the two circuits.
1492 spring sensor terminal blocks
1492 Spring Sensor
Our Bulletin 1492 Sensor IEC Spring-clamp Terminal Blocks are plug-in style blocks that are designed for 3-wire applications.
1492 spring power distribution terminal blocks
1492 Spring Power Distribution
Our Bulletin 1492 Power Distribution IEC Spring-clamp Terminal Blocks with feeder spacing are available in numerous connector configurations to help meet the needs of your application.
1492 spring plug-in style terminal blocks
1492 Spring Plug-In Style
Our Bulletin 1492 Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug where space is limited.
1492 spring panel mount mini-blocks
1492 Spring Panel Mount Mini-Blocks
Our Bulletin 1492 Panel Mount Mini-block IEC Spring-clamp Terminal Blocks are general single-circuit feed-through blocks that offer durability and are available in a broad range of colors.
1492 spring neutral disconnect terminal blocks
1492 Spring Neutral Disconnect
Our Bulletin 1492 Neutral Disconnect and Installation IEC Spring-clamp Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
1492 spring multi-circuit feed-through terminal blocks
1492 Spring Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Spring-clamp Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
1492 spring isolation terminal blocks
1492 Spring Isolation
Our Bulletin 1492 Isolation IEC Spring-clamp Terminal Blocks provide an easier and more convenient means of opening a circuit without rewiring.
1492 Spring Internal Component
Our Bulletin 1492 Internal Component Terminal Blocks have internal fixed electronic components.
1492 spring interlocking mini-blocks
1492 Spring Interlocking Mini-Blocks
Our Bulletin 1492 Interlocking Mini-block IEC Spring-clamp Terminal Blocks are 600V UL spring rated.
1492 spring grounding terminal blocks
1492 Spring Grounding
Our Bulletin 1492 Grounding IEC Spring-clamp Terminal Blocks easily and neatly organize grounding connections to the DIN rail.
1492 spring fuse terminal blocks
1492 Spring Fuse
Our Bulletin 1492 Fuse IEC Spring-clamp Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
1492 spring flexible plug-in connection
1492 Spring Flexible Plug-In Connection
Our Bulletin 1492 Flexible Plug-in IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
1492 nema fuse
1492 NEMA Fuse
Our Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit.
1492 nema voltage-indicating terminal blocks
1492 NEMA Voltage-Indicating
Our Bulletin 1492 NEMA Voltage-indicating Terminal Blocks provide visual voltage indication across the upper and lower terminals.
1492 nema open construction terminal block
1492 NEMA Open Construction
Our Bulletin 1492 Open Construction Terminal Blocks (Styles C and F) provide visual verification that the wire is properly positioned in the clamping area.
1392 nema isolation switch terminal blocks
1492 NEMA Isolation Switch
Our Bulletin 1492 Isolation Switch Terminal Blocks provide positive electrical circuit isolation. They are available in open and high-density styles.
1492 fuse and surge suppressor terminal blocks
1492 Fuse And Surge Suppressor
Bulletin 1492 Fuse and Surge Suppressor Terminal Blocks are two-circuit blocks consisting of a series resistor/capacitor connected in parallel with a metal oxide varistor (MOV).
1492 resistor, voltage and component terminal blocks
1492 Resistor, Voltage And Component
Our Bulletin 1492 Resistor, Voltage-indicating, and Component Finger-safe Terminal Blocks complement our line of finger-safe terminal blocks.
1492 high-density terminal blocks
1492 High-Density
Our Bulletin 1492 High-density Finger-safe Terminal Blocks fall between the open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks.
1492 panel mount terminal blocks
1492 Panel Mount
Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail.
1492 enclosed terminal blocks
1492 Enclosed
Our Bulletin 1492 Enclosed Power Terminal Blocks offer numerous connector configurations and IP20 protection from the front.
1492 power distribution terminal blocks
1492 Power Distribution
Bulletin 1492 Power Distribution Terminal Blocks use standard cross connections to allow power distribution to any number of terminals.
1492 open-style terminal blocks
1492 Open-Style
Our Bulletin 1492 Open-style Power Terminal Blocks distribute power to multiple loads.
1492 high-fault terminal blocks
1492 High-Fault
Our Bulletin 1492 High-fault SCCR Power Terminal Blocks with feeder spacing are available in numerous connector configurations.
1492 x-y plotter
1492 X-Y Plotter
Our Bulletin 1492 ClearPlot™ marking system is an X-Y plotter that provides a flexible marking tool for our terminal blocks in a compact design.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Connection Devices
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose