Loading
View all 800H Type 7 & 9 Hazardous Location Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800H-QPB10

Type 7_9 Momentary Push Button 800H PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2024, the Type 7_9 Momentary Push Button 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2024 Replacement Category: Engineering Replacement Replacement Product: 800H-QPBH2M [https://www.rockwellautomation.com/en-us/products/details.800H-QPBH2M.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of September 30, 2024, the Type 7_9 Momentary Push Button 800H PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: September 30, 2024 Replacement Category: Engineering Replacement Replacement Product: 800H-QPBH2M [https://www.rockwellautomation.com/en-us/products/details.800H-QPBH2M.html]
Product at a glance
Replacement Available
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Unique Product Identifier
800H-QPB10
UPC
662073364795
Estimated Lead Time
15 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Bull Number Modifier
No Guards - on Terminals
Lamp Test
Standard
Lens Color
No Lens
Position 4 Contact Block
N/A
Power Input Type
Full Voltage Type
Type
Type 7&9
Suitable for illumination
True
Lamp type
Incandescent lA
Rated supply voltage
120V AC/DC
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Power module type
Full voltage or universal
Operational voltage (Ue), max
600V AC @ 600V DC
Thermal continuous current (Ith), max
10A AC @ 2.5A DC
Utilization category
AC-15 per IEC, DC-13 per IEC
Lamp test type
Standard
Contact operation for Logic Reed contact blocks
Snap action
Contact operation for sealed switch contact blocks
Snap action
Contact operation for mini contact blocks
Slow, double make and break
Contact operation for low voltage contact blocks
Slow, double make and break
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Spring-return
True
Type of electric connection
Screw connection
Mechanical life operations
250000 minimum
Operator type
Momentary, illuminated
Typical operating force for 2-position push-pull
9 lb maximum push or pull
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
Typical operating force for standard contact blocks (800T-XA)
1 lb
Terminal screw torque
6 in-lb
Wire gauge
18 AWG
Typical operating force for Logic Reed contact blocks
1 lb maximum
Typical operating force for jumbo mushroom operator without contact blocks
2.9 lb maximum
Typical operating force for flush, extended, standard mushroom operator without contact blocks
2.9 lb maximum
Typical operating force for sealed switch contact blocks
3 lb maximum at 0.205 in plunger travel
Typical operating force for 3-position push-pull
12 lb maximum push to in position or pull to center position (15 lb maximum pull to out position)
Material front ring
Plastic
Colour button
Without button plate
Finger-safe guards
No guards on terminals
Contact block
For push-to-test: 1 NO, 1 NC, standard contact block (800T-XA)
With front ring
True
Construction type lens
Round
Operating temperature
-20 °C
Humidity
50% @ 104°F (40 °C)
Storage temperature
-40 °C
Typical operating force for stackable sealed switch contact blocks
1 lb maximum
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800H-QPB10
UPC
662073364795
Estimated Lead Time
15 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Bull Number Modifier
No Guards - on Terminals
Lamp Test
Standard
Lens Color
No Lens
Position 4 Contact Block
N/A
Power Input Type
Full Voltage Type
Type
Type 7&9
Suitable for illumination
True
Lamp type
Incandescent lA
Rated supply voltage
120V AC/DC
Rated operational current
69VA @ 28...600V DC
Rated operational current, break
720VA @ 72...120V AC
Rated operational current, make
7200VA @ 120...600V AC
Power module type
Full voltage or universal
Operational voltage (Ue), max
600V AC @ 600V DC
Thermal continuous current (Ith), max
10A AC @ 2.5A DC
Utilization category
AC-15 per IEC, DC-13 per IEC
Lamp test type
Standard
Contact operation for Logic Reed contact blocks
Snap action
Contact operation for sealed switch contact blocks
Snap action
Contact operation for mini contact blocks
Slow, double make and break
Contact operation for low voltage contact blocks
Slow, double make and break
Dielectric strength
2200V @ 1min, 1300V @ 1min (Logic Reed)
Electrical life cycle
1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed)
Spring-return
True
Type of electric connection
Screw connection
Mechanical life operations
250000 minimum
Operator type
Momentary, illuminated
Typical operating force for 2-position push-pull
9 lb maximum push or pull
Shock
1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G
Degree of protection
Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories)
Vibration
10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed)
Typical operating force for standard contact blocks (800T-XA)
1 lb
Terminal screw torque
6 in-lb
Wire gauge
18 AWG
Typical operating force for Logic Reed contact blocks
1 lb maximum
Typical operating force for jumbo mushroom operator without contact blocks
2.9 lb maximum
Typical operating force for flush, extended, standard mushroom operator without contact blocks
2.9 lb maximum
Typical operating force for sealed switch contact blocks
3 lb maximum at 0.205 in plunger travel
Typical operating force for 3-position push-pull
12 lb maximum push to in position or pull to center position (15 lb maximum pull to out position)
Material front ring
Plastic
Colour button
Without button plate
Finger-safe guards
No guards on terminals
Contact block
For push-to-test: 1 NO, 1 NC, standard contact block (800T-XA)
With front ring
True
Construction type lens
Round
Operating temperature
-20 °C
Humidity
50% @ 104°F (40 °C)
Storage temperature
-40 °C
Typical operating force for stackable sealed switch contact blocks
1 lb maximum
Documents
800-td009_-en-p Technical Data
800-TD009
Technical Data Publication
800-td009_-en-p 800-TD009
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Type 7_9 Momentary Push Button 800H PB
CloseClose
800H-QPB10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose