Bull Number Modifier | No Guards - on Terminals |
---|---|
Lamp Test | Standard |
Position 4 Contact Block | No Block This Position |
Power Input Type | Full Voltage Type |
Product Type | Type 7&9 |
Suitable for illumination | True |
---|---|
Lamp type | LED lA |
Rated supply voltage | 12...130V AC/DC |
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Power module type | Full voltage or universal |
Operational voltage (Ue), max | 600V AC @ 600V DC |
Thermal continuous current (Ith), max | 10A AC @ 2.5A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Lamp test type | Standard |
Contact operation for Logic Reed contact blocks | Snap action |
Contact operation for sealed switch contact blocks | Snap action |
Contact operation for mini contact blocks | Slow, double make and break |
Contact operation for low voltage contact blocks | Slow, double make and break |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | True |
---|---|
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Momentary, illuminated |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force for standard contact blocks (800T-XA) | 1 lb |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Typical operating force for Logic Reed contact blocks | 1 lb maximum |
Typical operating force for jumbo mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for flush, extended, standard mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for sealed switch contact blocks | 3 lb maximum at 0.205 in plunger travel |
Typical operating force for 3-position push-pull | 12 lb maximum push to in position or pull to center position (15 lb maximum pull to out position) |
Material front ring | Plastic |
---|---|
Colour button | Other |
Finger-safe guards | No guards on terminals |
Lens color | Multi-color insert packet |
Contact block | For push-to-test: 1 NO, 1 NC, standard contact block (800T-XA) |
With front ring | True |
Construction type lens | Round |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Typical operating force for stackable sealed switch contact blocks | 1 lb maximum |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 5 |
Dimension Width | 6.299 |
Dimension Length | 16.205 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Bull Number Modifier | No Guards - on Terminals |
---|---|
Lamp Test | Standard |
Position 4 Contact Block | No Block This Position |
Power Input Type | Full Voltage Type |
Product Type | Type 7&9 |
Suitable for illumination | True |
---|---|
Lamp type | LED lA |
Rated supply voltage | 12...130V AC/DC |
Rated operational current | 69VA @ 28...600V DC |
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Power module type | Full voltage or universal |
Operational voltage (Ue), max | 600V AC @ 600V DC |
Thermal continuous current (Ith), max | 10A AC @ 2.5A DC |
Utilization category | AC-15 per IEC, DC-13 per IEC |
Lamp test type | Standard |
Contact operation for Logic Reed contact blocks | Snap action |
Contact operation for sealed switch contact blocks | Snap action |
Contact operation for mini contact blocks | Slow, double make and break |
Contact operation for low voltage contact blocks | Slow, double make and break |
Dielectric strength | 2200V @ 1min, 1300V @ 1min (Logic Reed) |
Electrical life cycle | 1000000 cycles at maximum rated load, 200000 cycles at maximum rated load (Logic Reed) |
Spring-return | True |
---|---|
Type of electric connection | Screw connection |
Mechanical life operations | 250000 minimum |
Operator type | Momentary, illuminated |
Typical operating force for 2-position push-pull | 9 lb maximum push or pull |
Shock | 1/2 cycle sine wave for 11 ms ≥25 G (contact fragility) and no damage at 100 G |
Degree of protection | Type 7 & 9 explosion proof (Type 3 and Type 4 ratings available with accessories) |
Vibration | 10...2000 Hz, 1.52 mm displacement (peak-to-peak) maximum/10 G maximum (except Logic Reed) |
Typical operating force for standard contact blocks (800T-XA) | 1 lb |
Terminal screw torque | 6 in-lb |
Wire gauge | 18 AWG |
Typical operating force for Logic Reed contact blocks | 1 lb maximum |
Typical operating force for jumbo mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for flush, extended, standard mushroom operator without contact blocks | 2.9 lb maximum |
Typical operating force for sealed switch contact blocks | 3 lb maximum at 0.205 in plunger travel |
Typical operating force for 3-position push-pull | 12 lb maximum push to in position or pull to center position (15 lb maximum pull to out position) |
Material front ring | Plastic |
---|---|
Colour button | Other |
Finger-safe guards | No guards on terminals |
Lens color | Multi-color insert packet |
Contact block | For push-to-test: 1 NO, 1 NC, standard contact block (800T-XA) |
With front ring | True |
Construction type lens | Round |
Operating temperature | -20 °C |
---|---|
Humidity | 50% @ 104°F (40 °C) |
Storage temperature | -40 °C |
Typical operating force for stackable sealed switch contact blocks | 1 lb maximum |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 5 |
Dimension Width | 6.299 |
Dimension Length | 16.205 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Document
General
800-TD011 |
Push my Buttons Podcast
General
-- |
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
General | Technical Document | 800-TD011 |
General | Push my Buttons Podcast | -- |
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.