Loading
View all PowerFlex 40
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
22B-A2P3N104

PowerFlex 40- 0.4 kW (0.5 HP) AC Drive

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 0.4 kW (0.5 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25B-A2P5N104 [https://www.rockwellautomation.com/en-us/products/details.25B-A2P5N104.html]
Product at a glance
Replacement Available
Repairable/Replaceable Repairable/Replaceable
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 0.4 kW (0.5 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25B-A2P5N104 [https://www.rockwellautomation.com/en-us/products/details.25B-A2P5N104.html]
Product at a glance
Replacement Available
Repairable/Replaceable Repairable/Replaceable
Description
PowerFlex 40 AC Drive, 200...240V AC, 1PH, 2.3 Amps, 0.37 kW, 0.5 HP,Frame Size B, Panel Mount - IP20, NEMA/UL Type Open, LED Display, Digital Keypad, No CE Compliant Filter, RS485
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
22B-A2P3N104
UPC
820919078422
Estimated Lead Time
163 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
240V AC
Output Current Rating
2.3 A
Power Factor
0.98
General Publication
Short Circuit Ratings Data Sheet --
Quick Start Manual 22B-QS001
Power Wiring --
Specification Sheet 22B-SR001
Product Profile 22-PP001
Product Cutsheet --
User Manual 22B-UM001
Parameter List --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
22B-A2P3N104
UPC
820919078422
Estimated Lead Time
163 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
240V AC
Output Current Rating
2.3 A
Power Factor
0.98
Documents
Short Circuit Ratings Data Sheet General
--
Quick Start Manual General
22B-QS001
Power Wiring General
--
Specification Sheet General
22B-SR001
Product Profile General
22-PP001
Product Cutsheet General
--
User Manual General
22B-UM001
Parameter List General
--
drives-um001_-en-p User Manual
DRIVES-UM001
General Publication
Short Circuit Ratings Data Sheet --
Quick Start Manual 22B-QS001
Power Wiring --
Specification Sheet 22B-SR001
Product Profile 22-PP001
Product Cutsheet --
User Manual 22B-UM001
Parameter List --
User Manual Publication
drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
PowerFlex 40- 0.4 kW (0.5 HP) AC Drive
CloseClose
22B-A2P3N104
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
InformationInformation
Multiple countries of origin based on manufacturing location
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose