PowerFlex 525 0.4kW (0.5Hp) AC Drive
PowerFlex 525 0.4kW (0.5Hp) AC Drive
| Unique Product Identifier |
25B-A2P5N104
|
|---|---|
| UPC |
884951885561
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Brake IGBT |
Included
|
|---|---|
| Frame Size |
Frame A
|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
2.5 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad With Potentiom And LED Display
|
| Drawings | |
|---|---|
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Technical Data | 520-TD001 |
| Product Brochure | 520-BR001 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | Publication |
|---|---|
| 520-um001_-en-e | 520-UM001 |
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
25B-A2P5N104
|
|---|---|
| UPC |
884951885561
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Multiple
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Brake IGBT |
Included
|
|---|---|
| Frame Size |
Frame A
|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
240V AC
|
| Output Current Rating |
2.5 A
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad With Potentiom And LED Display
|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (DWG/DXF) | Download (ZIP) |
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2D Dimension Drawing (DWG/DXF) Download (ZIP) |
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Technical Data
General
520-TD001 |
|
Product Brochure
General
520-BR001 |
|
Product Cutsheet
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
520-um001_-en-e
User Manual
520-UM001 |
| General | Publication |
|---|---|
| Technical Data | 520-TD001 |
| Product Brochure | 520-BR001 |
| Product Cutsheet | -- |
| Circuit Protection Design and SCCR Tables | -- |
| User Manual | Publication |
| 520-um001_-en-e | 520-UM001 |
Downloads
Certifications
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|