View all 22D PowerFlex 40P
22D-E9P9H204
PowerFlex 40P 5.5 kW (7.5 Hp) AC Drive
Product at a glance
Product at a glance
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
9.9 A
|
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Product Profile | 22D-PP001 |
| Quick Start Manual | 22D-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
|---|---|
| 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
600V AC
|
| Output Current Rating |
9.9 A
|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Product Profile
General
22D-PP001 |
|
Quick Start Manual
General
22D-QS001 |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
22d-um001_-en-e
User Manual
22D-UM001 |
| General | Publication |
|---|---|
| Product Profile | 22D-PP001 |
| Quick Start Manual | 22D-QS001 |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| User Manual | Publication |
| 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.