Loading

PowerFlex 40P
Allen-Bradley

Our PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(17)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 22d powerflex 40p ac drive
22d powerflex 40p ac drive
Chevron LeftChevron Left
22d powerflex 40p ac drive
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design. This drive is designed to meet global OEM and end-user demands for flexibility, space savings and ease of use. It is a cost-effective solution for speed or basic position control of applications such as diverters, smart conveyors, packaging machines, and fiber-spinning machines.

  • Power ratings:
    • 200…240V: 0.4…7.5 kW / 0.5…10 Hp / 2.3…33 A
    • 380…480V: 0.4…11 kW / 0.5…15 Hp / 1.4…24 A
    • 500…600V: 0.75…11 kW / 1…15 Hp / 1.7…19 A
  • IP20 NEMA/UL Type Open, plate drive, flange mount
  • Optional IP30 NEMA/UL Type 1 conversion kit
  • V/Hz control, sensorless vector control, as well as process PID
  • Internal RS-485 and Common Industrial Protocol (CIP) communication
  • 4-digit display, 3 additional status indicators and scroll/reset button
  • Optional Remote Human Interface Modules (HIM) or PC interface for programming
  • Speed control with and without encoder feedback
  • Drive overload protection, ramp regulation, and flying start
  • Fiber application-specific features
  • StepLogic® allows operation as an independent position controller
  • Configuration and programming via integral LCD keypad, remote keypad, or software
  • Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time

Available Safety Options

Safe Torque-Off option is certified at PLd/SIL2 Cat 3


Studio 5000 Logix Designer
man on computer
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Premier integration of Studio 5000 Logix Designer and PowerFlex® Drives

  • Reduces drive system development time by as much as 70%
  • Allows you to configure controller and drive network connections at the same time
  • Allows you to dynamically select drive parameters transmitted as network I/O
  • Offers continued use of Drive Tools™ SP software via import and export functionality
  • Includes built-in drive diagnostic, fault, alarm, and event information
  • Provides one package to configure your entire Logix system
  • Offers integrated drive profiles that reduce system development time
Get Started
Design and Configuration Software
Design and Configuration Software
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 523 drive.

Get Started
Product Compatibility and Download Center (PCDC)
laptop with PCDC on-screen
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
DriveTools SP Software
DriveTools
Software
DriveTools SP Software

DriveTools™ SP is a family of software tools that provides a simplified interface for programming, maintenance and troubleshooting of select PowerFlex® AC and DC drives. Tools include DriveExecutive™ and DriveObserver™ software.

View All

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
UL Listed CertificationUL Listed Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • CE Marked (240 and 480V Ratings)
  • C-Tick
  • cUL Listed
  • TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
  • UL Listed
  • RoHs
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 40P
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose