Input Voltage Rating | 600V AC |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.189 |
Lead Time | 109 |
Dimension Width | 15.494 |
Dimension Length | 27.788 |
Stock Status | NON_STOCKED |
Weight | 2.27 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22D-QS001 |
General | Product Cutsheet | -- |
General | Product Profile | 22D-PP001 |
User Manual | 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Voltage Rating | 600V AC |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.189 |
Lead Time | 109 |
Dimension Width | 15.494 |
Dimension Length | 27.788 |
Stock Status | NON_STOCKED |
Weight | 2.27 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Quick Start Manual
General
22D-QS001 |
Product Cutsheet
General
-- |
Product Profile
General
22D-PP001 |
22d-um001_-en-e
User Manual
22D-UM001 |
Type | Resource | Publication |
---|---|---|
General | Quick Start Manual | 22D-QS001 |
General | Product Cutsheet | -- |
General | Product Profile | 22D-PP001 |
User Manual | 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.