PowerFlex 40P- 0.75 kW (1 HP) AC Drive
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40P- 0.75 kW (1 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-E1P7N104
[https://www.rockwellautomation.com/en-us/products/details.25B-E1P7N104.html]
Rockwell Automation announces that as of
June 30, 2025,
the PowerFlex 40P- 0.75 kW (1 HP) AC Drive will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-E1P7N104
[https://www.rockwellautomation.com/en-us/products/details.25B-E1P7N104.html]
Output Current Rating | 1.7 A |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.999 |
Lead Time | 109 |
Dimension Width | 15.799 |
Dimension Length | 27.889 |
Stock Status | NON_STOCKED |
Weight | 2.22 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | 22D-PP001 |
General | Quick Start Manual | 22D-QS001 |
User Manual | 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output Current Rating | 1.7 A |
---|---|
Power Factor | 0.98 None |
User Interface | Integral Keypad, LED Display |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.999 |
Lead Time | 109 |
Dimension Width | 15.799 |
Dimension Length | 27.889 |
Stock Status | NON_STOCKED |
Weight | 2.22 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Product Profile
General
22D-PP001 |
Quick Start Manual
General
22D-QS001 |
22d-um001_-en-e
User Manual
22D-UM001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | 22D-PP001 |
General | Quick Start Manual | 22D-QS001 |
User Manual | 22d-um001_-en-e | 22D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.