Status Indicators

The controller has six status indicators and one four-character scrolling status display. The 1756-L8SP safety partner has the four-character scrolling status display and the OK status indicator.
Status Display and Status Indicators
Front view of a ControlLogix controller showing the status indicators and display.
Status Display and Status Indicators
Front view of a GuardLogix controller and a Safety Partner controller showing the status indicators and display.
Item
Description
A
Four-character scrolling status display.
You can disable some of these messages. See Disable the Status Display.
B
Controller status indicators.
C
EtherNet/IP™ status indicators.
D
Safety partner OK status indicator.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal