Communication Networks

Several communication networks are available. This table describes typical application features that are used with
ControlLogix®
and
GuardLogix®
systems, and lists the networks available to support such application features.
Applications and Supported Networks
Application Features
Networks for Standard Communication
Networks for
CIP Safety
Communication
Integrated Motion, analog, or SERCOS motion interfaces
EtherNet/IP
EtherNet/IP
Time synchronization
EtherNet/IP
EtherNet/IP
Control of distributed I/O
  • EtherNet/IP
  • DeviceNet®
  • ControlNet®
  • Foundation Fieldbus
  • HART
  • Universal remote I/O
Time synchronization does not use the safety protocol.
Produce/consume data between controllers
  • EtherNet/IP
  • ControlNet®
  • EtherNet/IP
  • ControlNet®
Messaging to and from other devices, including access to the controller via the
Studio 5000 Logix Designer®
application
  • EtherNet/IP
  • ControlNet®
  • DeviceNet®
    (only to devices)
  • Data Highway Plus
    (
    DH+
    )
  • DH-485
Messaging does not use the safety protocol.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal