Runtime terminal resolutions
The following table shows the resolutions of the various runtime terminals.
For this terminal or monitor | Select this project window size |
|---|---|
PanelView Plus 6 400 or 600 PanelView Plus 6 Compact 400 or 600 | 320x240 |
PanelView Plus 7 Standard 4" Wide | 480x272 |
PanelView Plus 6 700 or 1000 PanelView Plus 6 Compact 1000 PanelView Plus 7 Standard 6" or 7" PanelView Plus 7 Performance 6" or 7" | 640x480 |
PanelView Plus 7 Standard 9" Wide PanelView Plus 7 Performance 9" Wide | 800x480 |
PanelView Plus 6 1250 PanelView Plus 7 Standard 10" PanelView Plus 7 Performance 10" | 800x600 |
PanelView Plus 6 1500 PanelView Plus 7 Standard 15" PanelView Plus 7 Performance 15" | 1024x768 |
MobileView PanelView Plus 7 Standard 12" Wide PanelView Plus 7 Performance 12" Wide | 1280x800 |
PanelView Plus 7 Performance 19" | 1280x1024 |
Provide Feedback