Disaster Recovery support for Siemens controllers programmed with Siemens TIA Portal software

Beginning with FactoryTalk AssetCentre v13.00.00, the system can perform disaster recovery tasks, including backup and backup and compare, for Siemens controllers programmed using Siemens TIA Portal programming software. Controller communication is compatible with the following protocols: PN/IE (Ethernet), Profibus, or Multi-Point Interface (MPI).
The following table shows the minimum controller firmware supported and Siemens TIA Portal version for both standard and certificate-protected secure communication between the FactoryTalk AssetCentre Agent computer, performing disaster recovery, and the Siemens controller.
Controller Family
Controller Category
TIA Portal Version
Version 15.1
Version 16.0
Version 17.0
Version 18.0
Version 19.0
S7-1200
Standard
Version 4.2
Version 4.2
Version 4.2
Version 4.2
Version 4.2
Certificate-protected
N/A
N/A
Version 4.5
Version 4.5
Version 4.6
S7-1500
Standard
Version 2.6
Version 2.6
Version 2.6
Version 2.6
Version 2.5
Certificate-protected
N/A
N/A
Version 2.9
Version 2.9
Version 2.9
ET200
Standard
Version 2.6
Version 2.6
Version 2.6
Version 2.6
Version 2.6
Certificate-protected
N/A
N/A
Version 2.9
Version 2.9
Version 2.9
The following table lists Siemens controllers that are compatible with FactoryTalk AssetCentre v13.00.00 and later using Siemens TIA Portal.
Controller Family
Controller Category
CPU Type
S7-1200
Standard
CPU 121*C, SILPLIS CPU-121*C
Fail Safe
CPU121*FC, SILPLUS CPU121*FC
S7-1500
Standard
CPU 151*, SILPLUS CPU 151*, CPU151*C
Fail Safe
CPU 151*F, SILPLUS CPU 151*F
ET 200SP
Standard
CPU 151*SP, SILPLUS CPU 151*SP
Fail Safe
CPU 151*SP-F, SILPLUS CPU 151*SP-F
ET 200pro
Standard
CPU 151*pro, IM-154-8 CPU
Fail Safe
CPU 151*pro F, IM-154-8 F
The following table lists Siemens controllers that are not compatible with FactoryTalk AssetCentre v13.00.00 and later using Siemens TIA Portal.
Controller Family
Controller Category
CPU Type
S7-1500
Redundant
CPU 151*R, CPU 151*H, CPU 151*HF, SILPLUS CPU 151*R, CPU 151*H, CPU 151*HF
Technology
CPU 151*T, CPU 151*TF
Software-based
CPU 150*S, CPU 150*S F
Drive-controllers
CPU 150*D TF
ET 200SP
Technology
CPU 151*SP T, CPU 151*SP TF
Open
CPU 1515SP PC2 *, SILPLUS CPU 1515SP PC2 *
S7-300
Any
All
S7-400
Any
All
The following table lists Siemens controllers that are compatible with FactoryTalk AssetCentre v5.00.00 and later using Siemens STEP7 v5.6 SP1. Controller communication is compatible with the following protocols: PN/IE (Ethernet), or Multi-Point Interface (MPI).
Controller Family
Controller Category
CPU Type
S7-300
Any
All
S7-400
Any
All
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal