Disaster Recovery support for Schneider controllers programmed with Schneider Control Expert software

Beginning with FactoryTalk AssetCentre version 15.00, the system can perform disaster recovery tasks, including backup and backup and compare, for Schneider controllers programmed using Schneider Control Expert programming software. Controller communication is compatible with the following protocols: Ethernet and Modbus.
TIP:
For the most current and accurate information regarding Schneider Control Expert product compatibility, refer to FactoryTalk AssetCentre online release notes.
The following table lists Schneider controllers that are compatible with FactoryTalk AssetCentre version 16.00 using Schneider Control Expert.
Controller Family
License Size
Controller Type
Control Expert Version
M340
Small
All
15.2, 15.3, and 16
Large
All
15.2, 15.3, and 16
Large + M580 Safety
All
15.2, 15.3, and 16
Extra Large
All
15.2, 15.3, and 16
Extra Large + M580 Safety
All
15.2, 15.3, and 16
M580
Small
N/A
15.2, 15.3, and 16
Large
BMEP 58 10••, BMEP 58 20••, BMEP 58 30••
15.2, 15.3, and 16
Large + M580 Safety
BMEP 58 10••, BMEP 58 20••, BMEP 58 30••
15.2, 15.3, and 16
Extra Large
BMEP 58 10••, BMEP 58 20••, BMEP 58 30••, BMEP 58 40••, BMEP 58 5040, BMEP 58 6040
15.2, 15.3, and 16
Extra Large + M580 Safety
BMEP 58 10••, BMEP 58 20••, BMEP 58 30••, BMEP 58 40••, BMEP 58 5040, BMEP 58 6040
15.2, 15.3, and 16
M580 Safety
Small
N/A
15.2, 15.3, and 16
Large
N/A
15.2, 15.3, and 16
Large + M580 Safety
BME P582040S, BME H582040S
15.2, 15.3, and 16
Extra Large
N/A
15.2, 15.3, and 16
Extra Large + M580 Safety
BME P582040S, BME P584040S, BME H582040S, BME H584040S, BME H586040S
15.2, 15.3, and 16
The following table lists Schneider controllers that are not compatible with FactoryTalk AssetCentre version 16.00 using Schneider Control Expert:
Controller Family
License Size
Controller Type
MC80 Solar
Small
All
Large
All
Large + M580 Safety
All
Extra Large
All
Extra Large + M580 Safety
All
Atrium
Small
N/A
Large
TSX PCI 57 xx
Large + M580 Safety
TSX PCI 57 xx
Extra Large
TSX PCI 57 xx
Extra Large + M580 Safety
TSX PCI 57 xx
M580 Hot-standby
Small
N/A
Large
BMEH 58 2040
Large + M580 Safety
BMEH 58 2040
Extra Large
BMEH 58 2040, BMEH 58 4040, BMEH 58 6040
Extra Large + M580 Safety
BMEH 58 2040, BMEH 58 4040, BMEH 58 6040
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal