Loading

Increase Uptime with IntelliCENTER Motor Control Center Software
Allen-Bradley

See inside your motor control center with real-time data and diagnostics. IntelliCENTER motor control software helps reduce startup, maintenance & downtime costs
  1. Overview
  2. Documentation
Open All Close All
Overview
  • Two engineers in control room looking at monitors displaying the IntelliCENTER motor control center smart technology. Screen grabs from Intelligent Packaged Power video
Two engineers in control room looking at monitors displaying the IntelliCENTER motor control center smart technology. Screen grabs from Intelligent Packaged Power video
Allen-Bradley logo

Real-time data helps keep your operation running. With IntelliCENTER® motor control center software, you get a clear view into your motor control centers (MCCs) and each smart device inside. See what’s running, what’s not, the faults and alarms – all on one platform.

Exclusively for CENTERLINE® and FLEXLINE™ MCCs, our motor control center software uses secure EtherNet/IP to make it easy to configure, operate and monitor your motor control devices from the safety of a control room.

Faster Setup, Clearer Insights, More Uptime

  • Premier integration 
  • Enterprise connectivity
  • Remote monitoring & diagnostics
  • MCC lineup elevation view
  • Easy device configuation
  • Asset documentation management

Motor Control Software Helps Boost Productivity

We engineer motor control solutions for the most demanding industries. Global food and beverage companies to industrial mining, oil and gas companies. And when your operation requires 24-7 dependability, visibility to all your motor control centers and motor control devices is critical.

Experience smarter motor control with IntelliCENTER software — now available with:

  • CENTERLINE 2100 low voltage MCCs
  • FLEXLINE 3500 low voltage MCCs
  • CENTERLINE 1500 medium voltage MCCs
Oil refinery industry and icon connecting networking for information and using modern  technology,

 Industrial engineer working on computer in factory

IntelliCENTER Software is the Ultimate Window to your Motor Control Center

IntelliCENTER software delivers real-time status of all your smart motor control center devices, including ready, running, warning, fault and communication loss. This visibility helps increase uptime, productivity and deliver fast return on investment. Our motor control center software offers:

  • Lowered engineering, equipment and installation costs
  • Expedited MCC commissioning, startup and maintenance
  • Increased uptime with real-time operating data and process status 
  • Improved safety with remote access

Smart motor control software helps you operate and maintain a connected system. Now you can take your system design to the cloud with FactoryTalk® Design Studio™, a web-based collaboration design tool with generative AI and multi-controller support to increase productivity.


Reduce MCC System Design and Installation Cost

Motor Control Centers designed with IntelliCENTER technology feature built-in EtherNet/IP and intelligent motor controls, all preconfigured and tested at the factory.

  • Complex inter-wiring is reduced to a 600V-rated Ethernet cable that connects all devices, reducing up to 90% of hardwiring installation time
  • Motor control devices in your MCC are preconfigured and validated before arriving on site
  • Import all motor control center EtherNet/IP devices into your project in a single step, allowing easy assignment to a controller. Device configurations are automatically imported, including the device type, device name and IP address

Using a cloud-based design product, FactoryTalk Design Studio, industrial automation system designers improve collaboration and productivity with streamlined workflows. The result: faster time to market and systems that cost less to build and maintain.

Man connecting ethernet cable to Stratix controller

CL2100 Elevation View with Status Monitoring Enabled

Increase Personnel Safety, Asset Visibility

IntelliCENTER motor control software lets operators remotely monitor the status of networked devices from the safety of the control room – to help protect your workforce from exposure to electric hazards.

  • An easy-to-understand graphical elevation view represents all motor control center buckets and connected devices in the MCC lineup
  • The dashboard provides critical real-time data view
  • Status indicators display the condition of each motor control device, so it’s easy to see what’s running, faulted or alarmed

Troubleshoot and diagnose your motor control devices without approaching the motor control center.


Reduce Unplanned Production Downtime

Alerts and diagnostic tools make it easier to see and solve problems, improving productivity. Warnings prompt you to act before a fault occurs.

Plus, you’ll find complete motor control center documentation when you need it. Your IntelliCENTER dataset provides a library of manuals, wiring diagrams and spare parts list for all components in your motor control center buckets and lineup.

Smiling Asian worker standing in production factory with hard hat and arms crossed

Motor Control Centers available with IntelliCENTER Motor Control Software

FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE 3500 Motor Control Center | IEC 61439-2
FLEXLINE low voltage IEC motor control centers (MCCs). Built for industrial motor control, power distribution and switchgear needs. Meet IEC 61439 1 & 2
Learn More
CENTERLINE 2100 Low Voltage Motor Control Center
CENTERLINE 2100 motor control center with IntelliCENTER technology for industrial motor control in factories
CENTERLINE 2100 Low Voltage Motor Control Center

The CENTERLINE 2100 motor control center meets UL 845 standards and offers advanced networking, process and power control, and safety solutions for countless industries.

Learn More
CENTERLINE 1500 Medium Voltage Motor Control Centers
A tall, gray, metal three-section industrial cabinets house a CENTERLINE 1500 motor control center.
CENTERLINE 1500 Medium Voltage Motor Control Centers
Our MCC improves industrial automation efficiency for heavy industrial manufacturing and processing environments and meets UL 347 safety standards.
Learn More
Ready to get started?

Talk to an expert. Contact your local sales office or distributor.

Contact Us

Tools & Resources

  • Smart Motor Control Solutions for the Water Industry
    Aerial top view Water treatment plant, Aerial top view recirculation solid contact clarifier sedimentation tank, Ecosystem and healthy environment concepts and background.
    Brochure
    Smart Motor Control Solutions for the Water Industry

    An integrated solution featuring PowerFlex® drives, CENTERLINE® MCCs and IntelliCENTER® technology improve system performance and helps:

    • Reduce engineering and commissioning costs
    • Decrease energy usage
    • Improve power quality
    • Reduce downtime
    Learn More
  • EtherNet/IP MCCs with IntelliCENTER Technology
    flexline 3500 rok front facing two front cable access
    Interactive
    EtherNet/IP MCCs with IntelliCENTER Technology

    Learn how EtherNet/IP helps enhance integration, reduces your MCC setup time, increases network speed and allows you to quickly monitor, troubleshoot and diagnose your MCC from almost anywhere.

    Learn More
  • Smart devices. Real time data. Predictive insights
    Smart devices. Real time data. Predictive insights
    Capability
    Capability
    Smart devices. Real time data. Predictive insights
    Our smart solutions deliver real time predictive analytics, high-performance motor control & connected capabilities to increase productivity & reduce downtime
    Explore Our Capabilities
  • Setup Motor Control Center Device Status Monitoring in FactoryTalk Design Studio with IntelliCENTER
    Rockwell Automation Left Bug Logo
    Youtube video
    Setup Motor Control Center Device Status Monitoring in FactoryTalk Design Studio with IntelliCENTER

    How to set-up Device Status Monitoring for your MCC lineup in FactoryTalk Design Studio with IntelliCENTER technology. Learn how to connect devices, enable remote monitoring and view device status using FactoryTalk Design Studio

    Watch Now
  • How to View & Manage Motor Control Center Lineups in FactoryTalk Design Studio with IntelliCENTER
    Rockwell Automation Left Bug Logo
    Youtube video
    How to View & Manage Motor Control Center Lineups in FactoryTalk Design Studio with IntelliCENTER

    How to View & Manage Your MCC Lineup in FactoryTalk Design Studio with IntelliCENTER Technology. Integrating IntelliCENTER data sets with Logix designer is fast and easy with FactoryTalk Design Studio.

    Watch Now
  • View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio: IntelliCENTER
    Rockwell Automation Left Bug Logo
    Youtube video
    View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio: IntelliCENTER

    Learn how to View Documentation for Your Motor Control Center Lineup in FactoryTalk Design Studio with IntelliCENTER Technology. Quickly locate drawings, manuals and spare part lists for your LV MCC or MV MCC with FactoryTalk Design Studio.

    Watch Now

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CENTERLINE 2100 Motor Control Centers Selection Guide 2100-SG003_-EN-P
CENTERLINE 1500 Medium Voltage Controllers Selection Guide 1500-SG001_-EN-P
CENTERLINE 1500 Motor Control Center with IntelliCENTER Technology Using an EtherNet/IP Network 1500-TD001_-EN-P
User Manuals Publication
CENTERLINE Motor Control Centers with IntelliCENTER Technology Using an EtherNet/IP Network Reference Manual MCC-RM001_-EN-P
IntelliCENTER Software User Manual MCC-UM002_-EN-P
Program Guides Publication
IntelliCENTER Active X Application Technique MCC-AT002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left IntelliCENTER Motor Control Center Software
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose