Loading

Motion Control
Allen-Bradley

Our motion control portfolio meets your unique application needs with a broad range of servo drives, servo motors, and actuators.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
A 45 degree side view of an ArmorKinetix Distributed Servo Drive and an ArmorKinetix Distributed Servo and Motor next to each other on a white background.
ArmorKinetix Distributed Servo Drives
Realize more simplified, energy-efficient machines and unleash the power of decentralized motion control with ArmorKinetix distributed servo drives.
Allen‑Bradley Bulletin 2198 Kinetix® 5100 Servo Drives provide a scalable option for servo solution in a single product.
Kinetix 5100 Servo Drives
The versatile Kinetix 5100 servo drives elevate the performance and scalability of your small- to medium-sized machines.
Kinetix 5300 Servo Drives
These single-axis EtherNet/IP servo drives provide design flexibility in a streamlined offering to cover your essential machine-building needs.
Allen‑Bradley Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP.
Kinetix 5500 Servo Drives
Our Kinetix 5500 Servo Drives provide versatile EtherNet/IP motion solutions that help to simplify designs and create agile, cost-effective solutions.
Allen‑Bradley Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications.
Kinetix 5700 Servo Drives
Our Kinetix 5700 Servo Drives offer the simplicity, power and space savings to help optimize motion performance and maximize machine value.
A side view of the grey and black iTRAK 5730 Intelligent Track System with a row of eight movers in the front and another set of movers at the other side of the oval track.
iTRAK 5730 Intelligent Track System
Remove bottlenecks and boost overall productivity with a faster, smarter and more flexible way to move goods within your machines.
An isometric view of an iTRAK 5750 Intelligent Track System with two sets of three movers mounted on the track and a black infield cover in the center.
iTRAK 5750 Intelligent Track System
Our iTRAK 5750 Intelligent Track System enables you to redefine your machine productivity and move higher payloads with more flexibility and control.
An isometric view of a QuickStick 150 Intelligent Conveyor System linear motor in a 1 meter length.
QuickStick 150 Intelligent Conveyor System
Our OuickStick® 150 Intelligent Conveyor System enables you to get more from your operations with faster, cleaner and more efficient transportation of goods.
A QuickStick HT linear motor in a 1 meter length and a QuickStick HT 5700 inverter.
QuickStick HT Intelligent Conveyor System
Unlock more flexible and productive processes using our QuickStick® HT Intelligent Conveyor System to move heavy loads up to thousands of kilograms.
MagneMover LITE Intelligent Conveyor System
Move small to medium loads faster and more efficiently using our MagneMover LITE Intelligent Conveyor System.
Allen-Bradley Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection.
Kinetix Cables
Securely connect your servo motors and actuators using our family of standard and continuous flexing cables.
Allen‑Bradley Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives.
Kinetix VP Servo Motors
These motors provide smooth, integrated motion control over your EtherNet/IP network and are optimized for the Kinetix 5500 and 5700 servo drives.
A black Kinetix VPL Low-inertia Servo Motor positioned with the motor shaft facing forward and slightly to the right.
Kinetix VPL Low-inertia Servo Motors
Maximize your machine potential using our Kinetix® VPL Low-inertia Servo Motors to move loads with quick accelerations and exceptional precision.
Three black Kinetix VPC  Continuous-duty Servo Motors lined up from largest on the left and moving smaller.
Kinetix VPC Continuous-duty Servo Motors
Select these motors to optimize your continuous-duty applications and deliver more efficiency and higher torque at higher speeds.
Allen‑Bradley MP-Series™ Low Inertia (MPL) Servo Motors are high-output brushless motors which use innovative design characteristics to reduce motor size while delivering significantly higher torque.
Kinetix MPL Low-inertia Servo Motors
Increase your competitive advantage with these high-output brushless motors that deliver higher torque with a reduced footprint.
Allen‑Bradley MP-Series™ Medium Inertia (MPM) Servo Motors offer IEC metric mounting dimensions and rotatable DIN connectors that provide flexible connector orientation for ease of cable routing.
Kinetix MPM Medium-inertia Servo Motors
These motors feature a compact, power-dense design and high-resolution absolute encoder to maximize the potential in your processes.
A black Kinetix TLP Multi-purpose Compact Servo Motor turned to the left with the connected motor cable running down to the right.
Kinetix TLP Multi-purpose Compact Servo Motors
With an excellent power-to-size ratio, these innovative compact servo motors deliver exceptional performance while minimizing space requirements.
Allen‑Bradley Kinetix® TL-Series™ Servo Motors represent an economy solution for machine designers with wide range of application needs.
Kinetix TL and TLY Compact Servo Motors
These low-inertia, high-performance compact servo motors are designed to optimize your low-power industrial applications.
Three white colored Kinetix VPF Food-grade Servo Motors lined up from largest to smallest with their motor shafts angled facing left.
Kinetix VPF Food-grade Servo Motors
These food-grade servo motors provide exceptional performance and durability, allowing you to meet hygienic standards while maximizing productivity.
Allen‑Bradley MP-Series™ Food Grade (MPF) Motors combine high-efficiency, high-torque capability with features specifically designed to meet the unique needs of your food and beverage applications.
Kinetix MPF Food-grade Servo Motors
Elevate your operations by combining high-efficiency, high-torque motor capability with features specifically designed for food and beverage applications.
Allen‑Bradley Kinetix VPH hygienic servo motor
Kinetix VPH Hygienic Servo Motors
These hygienic servo motors feature IP69K ratings and are designed with to operate in harsh environments and handle pressure washdown cleaning.
Allen‑Bradley MP-Series™ Stainless Steel (MPS) Servo Motors are specifically designed to meet the unique needs of wash-down environments.
Kinetix MPS Stainless-steel Servo Motors
Use these motors to meet your manufacturing goals even in high pressure or highly caustic wash-down environments.
Kinetix MMA Asynchronous Main Motors
Our Kinetix MMA Asynchronous Main Motors enable you to get more from a wide range heavy-duty applications that require high power and torque output.
Allen‑Bradley Kinetix® RDD-Series™ Direct Drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components.
Kinetix RDB Direct-drive Servo Motors
Our direct-drive servo motors enable motion solutions that are simpler, more responsive and operate with better energy efficiency.
Allen-Bradley Bulletin MPAS MP-Series™ Integrated Linear Stages can support heavy loads and tolerate moment loads.
Kinetix MPAS Linear Stages
Our Kinetix® MPAS Linear Stages can support heavy loads and tolerate significant moment loads.
Allen-Bradley Bulletin MPMA MP-Series™ Integrated Multi-Axis Stages are actuators that provide an out-of-the-box solution for precise two-dimensional positioning and velocity.
Kinetix MPMA Multi-axis Linear Stages
Our Kinetix® MPMA Multi-axis Linear Stages provide an out-of-the-box solution for precise two-dimensional positioning and velocity.
Allen-Bradley Bulletin LDAT Integrated Linear Thrusters provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling, or carrying a load.
Kinetix LDAT Linear Stages
These linear stages combine velocity and acceleration, peak thrust forces, and direct drive technology to maximize performance and reliability.
Allen-Bradley Bulletin VPAR and MPAR electric cylinders provide an integrated solution with dynamic, precise response for a wide range of linear motion applications.
Kinetix VPAR and MPAR Electric Cylinders
Our Kinetix® VPAR and Kinetix MPAR Electric Cylinders provide an integrated solution with a dynamic, precise response for a wide range of linear motion applications.
Allen-Bradley Bulletin MPAI MP-Series™ Heavy Duty Electric Cylinders are compact, lightweight, high force actuators that serve as a cost-effective alternative to hydraulic solutions.
Kinetix MPAI Electric Cylinders
Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions.
Allen-Bradley Bulletin LDC-Series™ and LDL-Series™ Linear Servo Motors provide precise linear positioning at very high speeds.
Kinetix LDC and LDL Linear Servo Motors
Our Kinetix® LDC and Kinetix LDL Linear Servo Motors connect directly to the load and provide precise linear positioning at high speeds.
Allen‑Bradley EtherNet/IP™ Absolute Encoders are designed with an embedded EtherNet/IP switch and dual Ethernet ports to support linear networks and Device Level Ring topologies.
EtherNet/IP Absolute Encoders
Extend the benefits of your EtherNet/IP motion control system by integrating these encoders with integrated motion and CIP safety options.
Allen‑Bradley Bulletin 842HR Sine/Cosine is a 15-bit serial encoder for high performance digital servo drive systems
Sine/Cosine Absolute Encoders
Design high-performing digital servo drive systems using these encoders with commutation, speed regulation, and position control all in one device.
Allen‑Bradley Bulletin 845D Single Turn is a heavy-duty NEMA Type 4 single-turn absolute position encoder that digitizes shaft angle position into one of a number of absolute code formats.
Single-turn Absolute Encoders
Improve the uptime and longevity of your machines with these heavy-duty NEMA Type 4 single-turn encoders.
Allen‑Bradley Bulletin 845G Single-turn is a NEMA Type 4 and 13, single-turn absolute encoder for use in harsh conditions.
Single-turn High-performance Absolute Encoders
Increase your machine value with these NEMA Type 4 and 13 single-turn absolute encoders that provide rich motion data, even in harsh environments.
Allen‑Bradley Bulletin 845GM Single Turn is a NEMA Type 4 and 13, single-turn absolute encoder that digitizes shaft position for reliable readouts.
Single-turn Absolute Encoders with Zero Set Pin
The compact design and high-resolution output of these devices excel in applications where positioning accuracy is critical, but space is limited.
844DS Through-shaft Optical Incremental Encoder tilted on right side with aluminum optical encoder shaft facing out.
High-frequency Incremental Optical Encoders
Use the high frequency response of these encoders to improve the functionality and control of your production systems.
Allen‑Bradley Bulletin 847 High-resolution Incremental Optical Encoders feature a robust mechanical design and a metal code disk which provides a rugged bearing system that fits nearly all applications.
High-resolution Incremental Optical Encoders
The robust mechanical design and high-resolution feedback of this encoder family can help meet your production goals across a variety of applications.
Allen-Bradley Bulletin 2198 Encoder Output Modules synchronize devices to your integrated motion on EtherNet/IP system.
Encoder Output Modules
This encoder output module increases machine design flexibility by synchronizing the devices on your integrated motion on EtherNet/IP system.
Motion Analyzer software is a comprehensive motion-application sizing tool used for analysis, optimization, selection and validation of your Kinetix® motion control system.
Motion Analyzer
Motion Analyzer is a motion-application sizing tool used for analysis, optimization, selection, and validation of your Kinetix® motion control system.
2098 UltraWARE Software has a complete set of troubleshooting and diagnostic tools.
2098 UltraWARE Software
Ultraware Software assists in commissioning your Ultra 1500, Ultra 3000, Ultra 5000, and Kinetix 3 servo drives.
Allen‑Bradley Bulletin 2094 Kinetix® 6500 EtherNet/IP Servo Drives combine high-performance integrated motion with an open EtherNet/IP network.
Kinetix 6500 Servo Drives
As of December 2025, our Kinetix 6500 Servo Drives will be discontinued and no longer available for sale.
Allen‑Bradley Bulletin 2094 Kinetix 6200 Safe-speed Modular Servo Drives
Kinetix 6200 Servo Drives
Our Kinetix 6200 Servo Drives are discontinued and no longer available for sale.
Allen‑Bradley 2094 Kinetix 6000 Multi-axis Servo Drives
Kinetix 6000 Servo Drives
Our Kinetix 6000 Servo Drives are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 2093 Kinetix 2000 Multi-Axis Servo Drives
Kinetix 2000 Servo Drives
Our Kinetix® 2000 Servo Drives are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 2099 Kinetix 7000 High-power Servo Drives
Kinetix 7000 Servo Drives
Our Kinetix 7000 Servo Drives are discontinued and no longer available for sale.
Kinetix 350 Servo Drives
Our Kinetix 350 Servo Drives are discontinued and no longer available for sale.
2094 Kinetix 6000M Integrated
Rockwell Automation announces that our Bulletin 2094 Kinetix® 6000M Integrated Drive-motor systems are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 2071 Kinetix® 3 Component Servo Drives
Kinetix 3 Servo Drives
Our Kinetix® 3 Servo Drives are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives
Kinetix 300 Servo Drives
Our Kinetix 300 Servo Drives are discontinued and no longer available for sale.
Kinetix® Ultra™ 3000 Digital Servo Drives
Ultra 3000 Servo Drives
Our Kinetix® Ultra™ 3000 Servo Drives are discontinued and no longer available for sale.
Allen‑Bradley Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities.
Kinetix HPK Asynchronous Servo Motors
Our Kinetix HPK High-power Asynchronous Motors are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 842A Multi-turn Magnetic Encoder is a 24-bit absolute multi-turn shaft encoder.
Multi-turn Magnetic Absolute Encoders
Our Bulletin 842A Multi-turn Magnetic Encoders are discontinued and no longer available for sale.
Allen‑Bradley Bulletin 842D DeviceNet™ Multi-turn Magnetic Encoder is a 26-bit absolute multi-turn shaft encoder that is directly connected to DeviceNet.
DeviceNet Multi-turn Magnetic Absolute Encoders
Our Bulletin 842D DeviceNet™ Multi-turn Magnetic Encoders are discontinued and no longer available for sale.
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Are you looking to reach value faster while becoming better integrated and more flexible? Our motion control portfolio is uniquely positioned to help you create the capable, scalable and connected machines that drive your business forward. With the global reach of Rockwell Automation, you can be sure that your devices are supported and serviceable across your entire enterprise.

Chevron DownChevron Down
Video
Complete Motion Systems for Smart Machines

In today's competitive environment, simplified machine design, system flexibility and improved overall machine performance are key advantages. Whether you're building small, standalone machines or large, complex systems Allen-Bradley Kinetix motion control products can help you achieve your goals.

Allen-Bradley logo

Ready to Deliver Your Next? See What’s New in Motion Control

You need machines that can hit increasing production targets and profitably adapt to changes in demand. Thankfully, you can achieve this and more using our motion control solutions to transform your machines into more productive, intelligent and flexible automation assets. See what’s new in our motion control portfolio and discover how smarter motion technology can help you unlock the full potential of your operations.

ArmorKinetix Distributed Servo Drives
Bottles rotating inside of a machine below a turret that is filling them with water.
eBook
ArmorKinetix Distributed Servo Drives

Meet the servo drive technology behind faster deployments and more capable smart machines. See how our ArmorKinetix Distributed Servo Drives can help you simplify designs, accelerate build times and make your machines more powerful than ever before.

Download Now
Independent Cart Technology
Multiple yellow Fanuc robots picking and placing parts onto iTRAK Intelligent Track System carriers.
eBook
Independent Cart Technology

Now it’s possible to move past the limitations of belt and chain conveyors and deliver a smarter production future. See how our independent cart technology solutions can help you remove bottlenecks, improve flexibility and maximize system performance.

Download Now
Linear Solutions
Two Kinetix grey linear stages inside of a machine mounted over a MagneMover LITE Intelligent Conveyor System.
eBook
Linear Solutions

Elevate your process efficiency and add more value to your machines using our high-performance Kinetix linear solutions. Explore how our leading technology can enable you to boost throughput, increase flexibility and move into smarter production possibilities.

Download Now

The Time is Now for Smarter Systems. Modernization Can Help.

Why modernize your motion solutions? Because you can add more capability and control to your key processes. Modernization can be a cost-effective way to equip your machines with the performance, flexibility and longevity that you need to succeed in today’s dynamic marketplace. Modern devices can help advance your smart manufacturing goals too. With robust information at your fingertips, you can harness the power of data to gain valuable insights into your processes and enable future innovation.

Loading
Consider Motion Modernization
A female engineer in the foreground working on a computer with an electrical cabinet full of Kinetix drives and other Allen-Bradley components in the background.
White Paper
Consider Motion Modernization

Modernization can seem like an overwhelming initiative, but it can be a great thing with the right partner and the right solution.

Download Now
Loading

Complete Your Smart Machine

Build your ideal system using technologies that drive your people and processes forward.

Loading
Loading
Loading
Loading
Loading
Loading
Loading
Loading

Simplify Your Processes with the Right Resources and Support

red knowledgebase icon

Knowledgebase

Browse the databse of questions and answers on a variety of products and technologies.

Get Answers

Handshake

PartnerNetwork

Our PartnerNetwork™ program provides customers with an integrated team of engineering specialists and suppliers that are leaders in the automation and manufacturing industry.

Learn More

Arrow Up

LifecycleIQ

Our LifecycleIQ™ Services connect, secure, mobilize, and scale your manufacturing operations for greater performance, reliability, safety, and ongoing innovation.

Get started


Motion Control Customer Success Stories

Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Motion Control Chevron RightChevron Right