Loading

Kinetix Cables
Allen-Bradley

Securely connect your servo motors and actuators using our family of standard and continuous flexing cables.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(279)
(336)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection.
Allen-Bradley Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection.
Chevron LeftChevron Left
Allen-Bradley Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 2090 Kinetix® Cables are a complete family of standard and continuous flexing cables, equipped with SpeedTEC® DIN connectors for a quick, one-quarter turn connection. Securely connect your servo motors and actuators with these cables, which have been certified to the latest global standards including tray cable rating, exposed run rating, IP67 rating, DESINA, and UL. Kinetix cables are designed to work in any of your challenging motion applications – simplifying your machine design and helping you minimize maintenance time.


Single Cables

  • Support VP-series motors and Kinetix 5700 and Kinetix 5500 servo drives
  • Provide power and feedback in one cable which reduces setup time, downtime and the number of parts that need to be managed
  • Include motor power, brake and feedback single cable options available from 18…6 AWG
  • Low capacitance design maximizes system power density
  • Feature encoder communication data pair with state-of-the-art noise rejection
  • Follow the DESINA cables standard for jacket colors, making it easier to quickly identify a cable’s purpose on the plant floor
  • Use SpeedTEC DIN motor-end connector for a quick one-quarter turn connection and flying lead or extension receptacle connector drive-end connection options
  • Include NFPA79, UL, and IEC color-coded conductors
  • Halogen-free PUR or PVC Single Cables
    • Consist of halogen-free PUR (polyurethane) or PVC (polyvinyl chloride) material options chosen for their mechanical and chemical durability
    • Feature overall tinned copper braid, delivering 85% coverage and tested for excellent EMC/EMI performance and permits power and signal conductors in a single cable
    • Offer continuous-flex and continuous-flex extension options that are suitable for 8 million flex-cycles at 7x OD bend radius
  • TPE Single Cables
    • Consist of thermoplastic elastomer with superior mechanical and chemical properties
    • Feature overall tinned copper braid with aluminum/polyester tape, delivering 100% coverage for excellent EMC/EMI performance
    • Offer 10 AWG, 14 AWG and 18 AWG continuous-flex cables and continuous-flex extension cables that are suitable for 20 million flex-cycles at 10x OD bend radius. The 6 AWG and 8 AWG continuous-flex cables and continuous-flex extension cables are suitable for 6.5 million flex-cycles at 10x OD bend radius

Power and Feedback Cables

  • Support Kinetix VPC, MPM, MPF, MPS, HPK and RDB servo motors, Kinetix MPAS/MPMA linear actuators, Kinetix MPAR and MPAI electric cylinders, LDAT-Series linear thrusters, LDC-Series™ and LDL-Series™ linear motors and Kinetix 5500, 5700, 5100, 6200/6500, 6000, 300/350 servo drives
  • Include power cables with brake options that are available from 16… 2 AWG and feedback cables with smaller cable jacket diameter to make channeling through conduits easier
  • Include feedback cables with flying lead or molded connector (D-sub) options at the drive end
  • Consist of a vinyl TPE and PVC blend material
  • Uses SpeedTEC DIN motor-end connectors for a quick one-quarter turn connection and flying lead or extension receptacle connector or D-sub connector drive-end connection options
  • Feature 100% braid coverage for best EMC performance
  • Follow the DESINA cables standard for jacket colors, making it easier to quickly identify a cable’s purpose on the plant floor
  • Include NFPA79, UL, and IEC color-coded conductors
  • Offer 8 AWG, 10 AWG, 14 AWG and 16 AWG continuous-flex cables and continuous-flex extension cables that are suitable for 20 million flex-cycles at 12x OD bend radius

TLP Power and Feedback Cables

  • Support TLP motors and Kinetix 5100 servo drives
  • Include separate power, feedback and break cables (for certain motor sizes) options from 18…4 AWG
  • Consist of PVC material
  • Offer a variety drive end options: power and brake cables with flying leads or extension receptacle, feedback cable with integrated battery box and pre-molded connector or extension receptacle
  • Use two types of motor-end connections depending on motor sizes: rectangular connectors for 16AWG and 18AWG, and military style connectors for 16…4 AWG
  • Use a low capacitance design to maximize system power density
  • Feature 85% braid coverage for EMC performance

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Kinetix Rotary and Linear Motion Cable Specifications KNX-TD004_-EN-P
Installation Instructions Publication
2090-Series Single Motor Cables Installation 2090-IN051_-EN-P
Kinetix 2090 Power and Feedback Cables Installation 2090-IN050_-EN-P
2090-Series Circular-DIN Connector Kits, Flange Kits, and Crimp Tools Installation 2090-IN042_-EN-P
Build Your Own Kinetix TLP Motor Cables Installation 2090-IN048_-EN-P
2090-Series Kinetix TLP Power and Feedback Cables Installation 2090-IN046_-EN-P
Serial Communication Cables Installation Instructions 2090-IN019_-EN-P
Fiber Optic Cable Installation and Handling Instructions 2090-IN010_-EN-P
Product Profiles Publication
Single Motor Extension Cable Solution for HIPERFACE DSL Encoder White Paper MOTION-WP007_-EN-P
Miscellaneous Publication
Kinetix Halogen-free PUR and PVC Single Motor Cables Quick Reference 2090-QR002_-EN-P
Universal Power Cables Installation 2090-PC001_-EN-P
Universal Feedback Cables Installation 2090-PC002_-EN-P
Continuous Flex Feedback Cable Installation 2090-PC003_-EN-P
Continuous Flex Power Cable Installation 2090-PC004_-EN-P
Continuous Flex Brake Cable Installation 2090-PC005_-EN-P
2090-Series Motor/Actuator Cables Product Information 2090-PC007_-EN-P
Kinetix 2090 Feedback Cable for Kinetix Motors with PowerFlex 750-Series Drives Product Information 2090-PC010_-EN-P
Fiber Optic Cable Installation Quick Reference 2090-QR001_-EN-P
Certifications
Certifications
NFPA CertificationNFPA Certification
UL Listed CertificationUL Listed Certification
  • DESINA
  • NFPA 79
  • REACH
  • RoHS
  • UL
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motion Control Systems
  5. Chevron LeftChevron Left Kinetix Cables
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose