Loading

Hazardous Location Switches

Our Hazardous Location Switches are designed for use in applications such as refineries, distilleries, grain elevators and flour mills where dangerous gases or other materials may be present.
Hazardous Location Switches
Our Hazardous Location Switches are designed for use in applications such as refineries, distilleries, grain elevators and flour mills where dangerous gases or other materials may be present.
Sensors & Switches
    • Photoelectric
    • Photoelectric
    • Inductive Proximity
    • Inductive Proximity
    • Ultrasonic
    • Ultrasonic
    • Capacitive
    • Capacitive
    • Reconfigurable 3D Sensing
    • Reconfigurable 3D Sensing
    • Sensor Selection Tool
    • Sensor Selection Tool
    • Compact Precision Limit Switches
    • Compact Precision Limit Switches
    • Hazardous Location Limit Switches
    • Hazardous Location Limit Switches
    • Heavy Duty Limit Switches
    • Heavy Duty Limit Switches
    • Metal Limit Switches
    • Metal Limit Switches
    • Pressure Sensors
    • Pressure Sensors
    • Temperature Controllers
    • Temperature Controllers
    • Level Switches
    • Level Switches
    • Solid-state Condition Sensors
    • Solid-state Condition Sensors
    • Speed Sensing Condition Sensors
    • Speed Sensing Condition Sensors
    • 48CR Code Reader
    • 48CR Code Reader
    • 56RF High-frequency RFID
    • 56RF High-frequency RFID
    • 440H Pneumatic Rotacam Hazardous Location Switches
    • 440H Pneumatic Rotacam Hazardous Location Switches
    • 440 Explosion Proof Hazardous Location Switches
    • 440 Explosion Proof Hazardous Location Switches
Main Image

Pneumatic Rotacam Hazardous Location Switches

Our Pneumatic Rotacam™ Hazardous Location Switches provide positive-acting isolation of a machine's compressed air supply. The Pneumatic Lifeline™ 4 Hazardous Location Switches are rope-operated pneumatic safety switches that guard exposed pneumatic machinery and conveyor equipment. These switches are immune to machine vibration.

Product Details

Main Image

Guardmaster Explosion-Proof Switches

Our Guardmaster Explosion-Proof Switches have sealed flameproof contact blocks, making them suitable for use in European Zone 1 and Zone 2 hazardous environments. They retain the safety features and operating principles of the conventional Guardmaster® switches. All the Guardmaster Ex switches conform to the exacting standards required by the European harmonized standards.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Hazardous Location Switches Chevron RightChevron Right