Our Bulletin 871T Tubular Food & Beverage Sensors can withstand high-pressure washdown applications in the food and beverage industry. Featuring stainless steel construction, these sensors also offer a high resistance to corrosion caused by cleansing and exposure to disinfecting agents.
- Products
- Overview
- Documentation
- Certifications
Overview
- 3-wire DC and 2-wire AC/DC units constructed of stainless steel housing and plastic end cap (detect ferrous and non-ferrous targets)
- 2-wire or 4-wire AC/DC units constructed of stainless steel housing and end cap (detect only ferrous targets)
- Units with plastic end cap offer extended low temperature rating -40 ˚F (-40 ˚C)
- Cable or quick-disconnect styles
- Short-circuit protection (DC models)
- Overload protection (DC models)
- Transient noise protection
- False pulse protection
- Reverse polarity protection (DC models)
- Applications include:
- Food industry
- Beverage industry
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- CSA Certified
- UKCA Marked for all applicable regulations
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.