Our motion control portfolio meets your unique application needs with a broad range of servo drives, servo motors, and actuators. Start with the right Kinetix® servo drive, a compact single-axis drive for simple applications or a high-performance multi-axis servo drive that fits seamlessly into your Integrated Architecture™ system. Add rotary and linear servo motors and actuators to complete your ideal system. These products are validated for best performance with Kinetix drives.
Actuators
MP-Series™ integrated linear motion products include linear actuators and linear stages. These products provide flexible servo control through accurate positioning and quick-building forces.
Servo Drives
Looking for a simpler way to improve performance? Our solutions are designed to simplify machine design, provide more system flexibility, and improve overall performance. Allen-Bradley Kinetix® servo drives fit seamlessly into the Logix platform for easy configurability, system integration, and your choice of network and safety options.
Encoders
Encoders can electronically monitor the position of a rotating shaft. Our Absolute Encoders on EtherNet/IP connect to and operate with the Logix controllers to provide position tracking data to be used in open-loop control systems. Our Absolute Encoders are electro-mechanical devices that are useful feedback elements in closed-loop control systems. They provide position control in packaging, robotics, pick and place, lead/ball screw, rotary table positioning and component insertion applications. Our Incremental Optical Encoders provide low cost, smaller physical size, high frequency and high resolution. Our accessories help you easily install and efficiently use our encoders.
Motion Software
To remain competitive in today's demanding business landscape, it is important to find a faster way to design, develop, and deliver machines optimized to meet application goals. Allen-Bradley® motion control software helps facilitate the machine design process, simplify integration and system debugging, and speed time to market.
Servo Motors
Our Kinetix® Servo Motors include a broad range of Rotary Motors and Linear Motors. Our rotary motors comprise several series including Kinetix® VP-Series, MP-Series™ and TL-Series™ and HPK-Series motors. Our linear motors include the LDC-Series™ and LDL-Series™ with no-wear. The servo motor families offer Smart Motor Technology to provide automatic identification of correct motor-to-drive connectivity, and seamlessly integrated with Kinetix® servo drive for optimal system performance.