Loading

Safety Disconnect Switches

Our Safety Disconnect Switches are designed for industrial and heavy commercial applications, as well as for hazardous locations. These switches offer 30 A, 60 A, 100 A and 200 A ratings.

Safety Disconnect Switches

Our Safety Disconnect Switches are designed for industrial and heavy commercial applications, as well as for hazardous locations. These switches offer 30 A, 60 A, 100 A and 200 A ratings.
Main Image

1494G Hazardous Location Safety Disconnect Switches

Our Bulletin 1494G Hazardous Location Safety Disconnect Switches can be used for 30 A, 60 A and 100 A applications. They are available in 3R, 7 and 9 bolted enclosure types for indoor and outdoor use. These switches are certified for use in Class I, Division 1 & 2, Groups C & D and Class II, Groups E, F & G hazardous gas or dust locations.

Product Details

Main Image

1494H Industrial/General Duty Safety Disconnect Switches

Our Bulletin 1494H Industrial and Bulletin 1494HL General Duty Safety Disconnect Switches are designed for industrial and heavy commercial applications. The Bulletin 1494HL General Duty version is designed for light commercial or residential applications. Both are UL listed and CSA certified and can also be used in “at motor” disconnect switch applications.

Product Details

Main Image

1494G Heavy Industrial Safety Disconnect Switches

Our Bulletin 1494G Heavy Industrial Safety Disconnect Switches offer 30…600 A switch ratings. They are available in Type 3R/4/12 painted metal, Type 4/4X stainless steel and Type 4/4X non-metallic enclosures.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left Disconnect Switches Chevron RightChevron Right
  6. Chevron LeftChevron Left Safety Disconnect Switches Chevron RightChevron Right