Summary of Changes

This publication contains the following new or updated information. This list includes substantive updates only and is not intended to reflect all changes. Translated versions are not always available for each revision.
Topic
Page
Updated Environmental Specifications and Certifications
throughout
Updated terminology table.
Added color marker catalog numbers for 5034-IA8/XT, 5034-OA4/XT, and 5034-STEPD/XT modules.
Updated adapter specifications.
Corrected color marker details for 5034-IF8C/XT, 5034-IF8V/XT and 5034-IF4IH/XT modules.
Added 5034-IA8/XT, 5034-OA4/XT, and 5034-STEPD/XT module details.
Added a note to clarify System to Field isolation attribute.
Updated to clarify 5034-MBPTM/XT module installation limits for 3-wire sensor applications.
Added instruction to install a 5034-MBPTM/XT module for additional COM connections.
Updated Power dissipation and Thermal dissipation attribute values.
Corrected color marker descriptions for 5034-IF4/XT and 5034-IF4IH/XT.
Added a safety function application technique and 5034-STEPD/XT module user manual references.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal