Environmental Specifications and Certifications

The following tables provide the environmental specifications and certifications for the PointMax digital I/O modules.
Environmental Specifications - PointMax Digital I/O Modules
Attribute
5034-IA8, 5034-IB16, 5034-IB8, 5034-OA4, 5034-OB16, 5034-OB8, 5034-OB4, 5034-OW4I, 5034-UB8, 5034-UB8F
5034-IA8XT, 5034-IB16XT, 5034-IB8XT, 5034-OA4XT, 5034-OB16XT, 5034-OB8XT, 5034-OB4XT, 5034-OW4IXT, 5034-UB8XT, 5034-UB8FXT
Temperature, operating
IEC 60068-2-1 (Test Ae, Operating Cold),
IEC 60068-2-2 (Test Be, Operating Dry Heat),
IEC 60068-2-14 (Test Nb, Operating Thermal Shock):
-25 °C ≤ Ta ≤ +60 °C (-13 °F ≤ Ta ≤ +140 °F) for horizontal orientation
-25 °C ≤ Ta ≤ +55 °C (-13 °F ≤ Ta ≤ +131 °F) for other orientations
Temperature, surrounding air, max
60 °C (140 °F)
Temperature, nonoperating
IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold),
IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat),
IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock):
-40…+85 °C (-40…+185 °F)
Relative humidity
IEC 60068-2-30 (Test Db, Unpackaged Damp Heat):
5…95% noncondensing
Conformal coated
No
Yes
Corrosive Atmosphere
ASTM B845-97 Method K Accelerated Test (20-Day Exposure)
Severity Level G3
(1)
per ANSI/ISA 71.04–2013, Airborne Contaminants—Gases
Severity Level CX
(1) (2)
per IEC 60721-3-3:2019, Chemically Active Substances
Corrosive Atmosphere
  • ASTM B845-97 Method K Accelerated Test (30-Day Exposure)
  • Plus additional Rockwell Automation proprietary accelerated corrosive environment test protocol for specific industries with sources of gaseous sulfur compounds.
Severity Level GX
(3) (4)
per ANSI/ISA 71.04–2013, Airborne Contaminants—Gases
Severity Level CX
(4)
per IEC 60721-3-3:2019, Chemically Active Substances
Vibration
IEC 60068-2-6 (Test Fc, Operating):
5 g @ 10…500 Hz
Shock, operating
IEC 60068-2-27 (Test Ea, Unpackaged Shock):
30 g
Repetitive shock, operating
IEC 60068-2-27:
25 g, 6 ms duration, 1000 shocks in each ± direction in each 3 axis
Shock, nonoperating
IEC 60068-2-27 (Test Ea, Unpackaged Shock):
50 g
Emissions
IEC 61000-6-4
ESD immunity
IEC 61000-4-2:
6 kV contact discharges
8 kV air discharges
Radiated RF immunity
IEC 61000-4-3:
10V/m with 1 kHz sine wave 80% AM from 80…2000 MHz
10V/m with 1 kHz sine wave 80% AM from 2000…2700 MHz
10V/m with 1 kHz sine wave 80% AM from 2700…6000 MHz
EFT/B immunity
IEC 61000-4-4:
±3 kV @ 5 kHz on signal ports
Surge transient immunity
IEC 61000-4-5:
±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports
Conducted RF immunity
IEC 61000-4-6:
10V rms with 1 kHz sine wave 80% AM from 150 kHz…80 MHz
(1) The I/O module and the corresponding RTB must remain installed at all times, for the product to maintain its corrosive atmosphere rating.
(2) Up to 86.4 g/(m
2
.yr), mass loss of copper due to corrosion.
(3) Up to 2100 angstroms of film growth per 30 days of copper and/or silver reactivity.
(4) The I/O module and the corresponding RTB must remain installed at all times, once the factory packaging seal is broken, for the product to maintain its corrosive atmosphere rating.
Certifications - PointMax Digital I/O Modules
Certification
(1)
5034-IA8, 5034-IA8XT, 5034-IB16, 5034-IB16XT, 5034-IB8, 5034-IB8XT, 5034-OA4, 5034-OA4XT, 5034-OB16, 5034-OB16XT, 5034-OB8, 5034-OB8XT, 5034-OB4, 5034-OB4XT, 5034-OW4I, 5034-OW4IXT, 5034-UB8, 5034-UB8XT, 5034-UB8F, 5034-UB8FXT
c-UL-us
UL Listed Industrial Control Equipment, certified for US and Canada. See UL File E322657.
UL Listed for Class I, Division 2 Group A,B,C,D Hazardous Locations, certified for U.S. and Canada. See UL File E334470.
UK and CE
UK Statutory Instrument 2016 No. 1091 and European Union 2014/30/EU EMC Directive, compliant with:
EN 61326-1; Meas./Control/Lab., Industrial Requirements
EN 61000-6-2; Industrial Immunity
EN 61000-6-4; Industrial Emissions
EN 61131-2; Programmable Controllers (Clause 8, Zone A & B)
UK Statutory Instrument 2016 No. 1101 and European Union 2014/35/EU LVD, compliant with:
EN 61010-2-201; Control Equipment Safety Requirements
UK Statutory Instrument 2012 No. 3032 and European Union 2011/65/EU RoHS, compliant with:
EN IEC 63000; Technical documentation
RCM
Australian Radiocommunications Act, compliant with:
EN 61000-6-4; Industrial Emissions
Ex
UK Statutory Instrument 2016 No. 1107 and European Union 2014/34/EU ATEX Directive, compliant with:
EN IEC 60079-0; General Requirements
EN IEC 60079-15; Potentially Explosive Atmospheres, Protection "n" for 5034-OW4I, 5034-OW4IXT only
EN IEC 60079-7; Explosive Atmospheres, Protection "e"
II 3 G Ex ec IIC T4 Gc and II 3 G Ex ec nC IIC T4 Gc for 5034-OW4I and 5034-OW4IXT only
UL 24 ATEX 3272X and UL24UKEX2997X
IECEx
IECEx System, compliant with:
IEC 60079-0; General Requirements
IEC 60079-15; Potentially Explosive Atmospheres, Protection "n" for 5034-OW4I, 5034-OW4IXT only
IEC 60079-7; Explosive Atmospheres, Protection "e"
II 3 G Ex ec IIC T4 Gc and II 3 G Ex ec nC IIC T4 Gc for 5034-OW4I, 5034-OW4IXT only
IECEx UL 24.0066X
KC
Korean Registration of Broadcasting and Communications Equipment, compliant with:
Article 58-2 of Radio Waves Act, Clause 4
Morocco
Arrêté ministériel n° 6404-15 du 1 er muharram 1437
Arrêté ministériel n° 6404-15 du 29 ramadan 1436
CCC
CNCA-C23-01 强制性产品认证实施规则 防爆电气
CNCA-C23-01 CCC Implementation Rule Explosion-Proof Electrical Products
2025122309123247
(1) When marked. See the Product Certifications website at rok.auto/certifications for declarations of conformity, certificates, and other certification details.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal