Digital I/O Modules
This chapter describes the digital I/O module types and features that are common between
input and output modules, and how to construct a PointMax I/O system.
I/O Type | Catalog Number | Description |
|---|---|---|
Standard input modules | 5034-IA8, 5034-IA8XT | 8-point 120/240V AC input module |
5034-IB16, 5034-IB16XT | 16-point sinking standard input module | |
5034-IB8, 5034-IB8XT | 8-point sinking standard input module | |
Standard output modules | 5034-OA4, 5034-OA4XT | 4-point 120/240V AC output module |
5034-OB16, 5034-OB16XT | 16-point sourcing standard output module | |
5034-OB8, 5034-OB8XT | 8-point sourcing standard output module | |
5034-OB4, 5034-OB4XT | 4-point sourcing standard output module | |
5034-OW4I, 5034-OW4IXT | 4-point relay isolated high current standard output module | |
Standard universal digital modules | 5034-UB8, 5034-UB8XT | 8-point configurable input/output module |
5034-UB8F, 5034-UB8FXT | 8-point configurable fast input/output module | |
Safety input module | 5034-IB8S, 5034-IB8SXT | 8-point sinking safety input module |
Safety output module | 5034-OB8S, 5034-OB8SXT | 8-point sourcing safety output module |
All digital I/O modules support removal and insertion under power (RIUP). You must remove
the RTB first and then the I/O modules.
For technical and environmental specifications details, see PointMax I/O System
Specifications Technical Data, publication 5034-TD001.
Provide Feedback