- Getting started
- Using the software
- OPC UA
- Graphic and layout objects
- Developing solutions
- Developing projects with C#
- Application examples
- UI tutorial
- NetLogic tutorial
- Object and variable references
Workflow Started
Audit signing workflow started.
- BrowseName
- AuditSigningWorkflowStartedEvent
- SuperType
- AuditSigningWorkflowEvent(AuditSigningWorkflowEvent)
Properties
Name | BrowseName | DataType | Description |
---|---|---|---|
AttributeId | (Inherited from AuditSigningWorkflowEvent) | ||
IndexRange | (Inherited from AuditSigningWorkflowEvent) | ||
NewValue | (Inherited from AuditSigningWorkflowEvent) | ||
OldValue | (Inherited from AuditSigningWorkflowEvent) | ||
Workflow Type | WorkflowType | (Inherited from AuditSigningWorkflowEvent) | |
ActionTimeStamp | (Inherited from AuditEventType) | ||
Status | (Inherited from AuditEventType) | ||
ServerId | (Inherited from AuditEventType) | ||
ClientAuditEntryId | (Inherited from AuditEventType) | ||
ClientUserId | (Inherited from AuditEventType) | ||
EventId | (Inherited from BaseEventType) | ||
EventType | (Inherited from BaseEventType) | ||
SourceNode | (Inherited from BaseEventType) | ||
SourceName | (Inherited from BaseEventType) | ||
Time | (Inherited from BaseEventType) | ||
ReceiveTime | (Inherited from BaseEventType) | ||
LocalTime | (Inherited from BaseEventType) | ||
Message | (Inherited from BaseEventType) | ||
Severity | (Inherited from BaseEventType) |
Provide Feedback