OPC DA Server
Open Platform Communications Data Access (OPC DA) Server Settings
OPC DA, also known as Classic OPC, enables access to high volumes of data using an industry-standard protocol. Individual scalar data items are represented within folders for data scopes, structure, and array elements. All data available to FactoryTalk Linx, the FactoryTalk Linx OPC UA Connector, the FactoryTalk Live Data OPC DA interface, FactoryTalk Resource and Status, and FactoryTalk View SE HMI tags is fully available.
Field | Description |
|---|---|
Disabled or Enabled | Controls the OPC DA service and view the status.OPC DA utilizes DCOM communications, and the service operates using the "Local System" account which could make the computer vulnerable to a security exploit. |
Namespace | Determines how the OPC DA service will present information to OPC DA clients.
|
Access | Changes the DA access after installation. This setting is only available when the current FactoryTalk Linx Gateway Configuration is relaunched as administrator.Client Remote Access
Client Write Operations
Tip: This configuration will not be backed up. For more information about DCOM authorization level change, see Application authentication level for DCOM security. |
Diagnostic Logging | Enables diagnostics logging for write operations and selects the log type. |
Provide Feedback