Example: Configuration and data flow for the station with remote OPC UA Server architecture

A station architecture hosts the
FactoryTalk
client,
FactoryTalk
Network Directory server, and
FactoryTalk Linx
OPC
UA Connector on a single workstation. A remote computer or embedded device might provide the OPC UA Server.
Number
Software
Installed on Computer
Configured Using
1
FactoryTalk
client,
FactoryTalk View SE
WKSTN1
FactoryTalk View Studio
2
FactoryTalk Services Platform
configured as
FactoryTalk
Network Directory server
WKSTN1
FactoryTalk Administration Console
3
FactoryTalk Linx
OPC
UA Connector
WKSTN1
FactoryTalk Linx
OPC
UA Connector settings configured using
Explorer
FactoryTalk Linx OPC UA Connector
Connector Settings
.
FactoryTalk Linx
OPC
UA Connector server and endpoint selection settings configured using
Explorer
FactoryTalk Linx OPC UA Connector
OPC UA Servers
.
4
OPC
UA Server
OPCSVR1
Software provided by
OPC
UA Server
When a
FactoryTalk
client, such as
FactoryTalk View SE
, requests a tag provided by
FactoryTalk Services Platform
, the
FactoryTalk Linx
OPC
UA Connector subscribes to the
OPC
UA Server node. When the node value is received, the
FactoryTalk Linx
OPC
UA Connector provides the value to
FactoryTalk Services Platform
as a tag, which the
FactoryTalk Services Platform
service returns to the
FactoryTalk
client.
Order
Software
Action
1
FactoryTalk
client,
FactoryTalk View SE
Request tag value from
FactoryTalk Services Platform
.
2
FactoryTalk Services Platform
configured as
FactoryTalk
Network Directory server
Request tag value from
FactoryTalk Linx
OPC
UA Connector.
3
FactoryTalk Linx
OPC
UA Connector
Translate to
OPC
UA Server node ID and subscribe.
4
OPC
UA Server
Provide node value to
FactoryTalk Linx
OPC
UA Connector.
5
FactoryTalk Linx
OPC
UA Connector
Convert node value to
FactoryTalk
data type, then update tag value in
FactoryTalk Services Platform
.
6
FactoryTalk Services Platform
configured as
FactoryTalk
Network Directory server
Provide tag value to
FactoryTalk
client.
7
FactoryTalk
client,
FactoryTalk View SE
Display or use tag value.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal