FactoryTalk Administration Console
FactoryTalk Administration Console
is a tool for developing applications and managing a FactoryTalk
system. Use
FactoryTalk Administration Console
to:- Create and configure alarm and event servers, including both tag-based and device-based servers.
- Configure alarm conditions for tag-based alarm detection.
- Organize securable actions into groups.
- Create database definitions for logging historical alarm and event messages.
- Configure options for routing, logging, and viewing diagnostic messages.
- Back up and restore an entire directory, an individual application, or system settings.
- Set up redundancy forOPCdata servers and Tag Alarm and Event Servers.
- Configure client computers to recognize the location of a Network Directory Server computer.
- Configure system-wide policy settings.
- Secure a FactoryTalk system with security services.
Use the
FactoryTalk Administration Console
Explorer pane to navigate between different applications and areas. Explorer
TIP:
HMI servers and HMI projects are created and edited in
FactoryTalk View Studio
.Provide Feedback