Device-defined data types
These tables display the device-defined data types according to the selections made in the
Device definition
dialog box.Configured By | Input Data | Muting Lamp Points | Input Data Type | Output Data Type |
|---|---|---|---|---|
External Mean | Safety Data | None | AB:5000_SDI8:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
Safety Packed Data | None | AB:5000_SDI8_Packed:I:0 | N/A | |
This Controller | Safety Data | None | AB:5000_SDI8:I:0 CHANNEL_SDI:I:0 AB:5000_SafetyReadback_Channel:I:0 | N/A |
Point 02 | AB:5000_SDI_Muting02:O:0 CHANNEL_DO:O:0 | |||
Point 03 | AB:5000_SDI_Muting03:O:0 CHANNEL_DO:O:0 | |||
Point 02 and 03 | AB:5000_SDI_Muting02_03:O:0 CHANNEL_DO:O:0 | |||
Safety Packed Data | Point 02 | AB:5000_SDI8_Packed:I:0 | AB:5000_SDI_Muting02_Packed:O:0 | |
Point 03 | AB:5000_SDI_Muting03_Packed:O:0 | |||
Point 02 and 03 | AB:5000_SDI_Muting02_03_Packed:O:0 |
Configured By | Input Data | Output Data | Output Mode | Input Data Type | Output Data Type |
|---|---|---|---|---|---|
External Means | Safety Data | None | None | AB:5000_SDO8:I:0 AB:5000_SafetyReadBack_Channel:I:0 | N/A |
Safety Packed Data | None | None | AB:5000_SDO8_Packed:I:0 | N/A | |
This Controller | Safety Data | Safety Data | Sourcing | AB:5000_SDO8:I:0 AB:5000_SafetyReadBack_Channel:I:0 | AB:5000_DO8:O:0 CHANNEL_DO:O:0 |
Bipolar | AB:5000_SDO8:I:0 AB:5000_SafetyReadBack_Channel:I:0 | AB:5000_DO8:O:0 CHANNEL_DO:O:0 | |||
Safety Packed Data | Safety Packed Data | Sourcing | AB:5000_SDO8_Packed:I:0 | AB:5000_DO8_Packed:O:0 | |
Bipolar | AB:5000_SDO8_Packed:I:0 | AB:5000_DO8_Packed:O:0 |
Provide Feedback