Device-defined data types (5069-OBV8S)
These tables include information for the following data types:
- input (as indicated by "I")
- output (as indicated by "O")
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Connection is active 1 = No connection |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | 1 through 255 |
Pt00 through Pt07 | AB:5000_SafetyReadback_Channel:I:0 |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Connection is active 1 = No connection |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | 1 through 255 |
Pt00 through Pt07 | AB:5000_SafetyReadback_Channel:I:1 |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Ptxx.Readback | BOOL | Decimal | |
Ptxx.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Ptxx.Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
Ptxx.Status | BOOL | Decimal | 0 = Fault 1 = Good |
Ptxx.ShortCircuit | BOOL | Decimal | 0 = No short circuit or overcurrent condition detected 1 = Short circuit or overcurrent detected |
Ptxx.FieldPowerOff | BOOL | Decimal | 0 = Field power is present 1 = No field power is present |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Ptxx.Readback | BOOL | Decimal | |
Ptxx.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Ptxx.Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
Ptxx.NoLoad | BOOL | Decimal | 0 = No Load condition is not detected 1 = No Load condition detected |
Ptxx.Status | BOOL | Decimal | 0 = Fault 1 = Good |
Ptxx.ShortCircuit | BOOL | Decimal | 0 = No short circuit or overcurrent condition detected 1 = Short circuit or overcurrent detected |
Ptxx.FieldPowerOff | BOOL | Decimal | 0 = Field power is present 1 = No field power is present |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Connection is active 1 = No connection |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active |
Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
DiagnosticSequenceCount | SINT | Decimal | 1 through 255 |
Pt00Status through Pt07Status | BOOL | Decimal | 0 = Safety state (Off) 1 = Normal (On) |
Pt00Readback through Pt07Readback | BOOL | Decimal |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt00Data through Pt07Data | CHANNEL_DO:O:0 | Decimal |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt00Data through Pt07Data | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Data | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Provide Feedback