Loading

Stratix 2000 Unmanaged Ethernet Switches
Allen-Bradley

Our Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(15)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Allen-Bradley logo

Our Bulletin 1783 Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks. These industrial-grade switches do not require any configuration and use simple cable connections for easy connection with Logix-based controllers.


  • Offers a low-cost, compact solution
  • Includes ability to automatically negotiate speed and duplex settings
  • Operates on 20V AC or 24V DC power
  • Includes automatic cable cross-over detection
  • Provides a smaller footprint for maximized cabinet space
  • Offers enhanced environmental ratings from IP20 to IP30 with a rugged metal enclosure for industrial applications
  • Includes expanded operating temperature of -10...+60 °C (14...140 °F)
  • Offers broadcast storm protection against unwanted traffic

 


Tools & Resources

Download Center
Download Center
Support
Support
Download Center
Access the Rockwell Automation Download Center to keep your products current. This includes the latest add-on profiles (AOPs), drivers, macros, electronic data sheets, sample code, and software activations.
Get Started
Product Registration
Product Registration
Support
Support
Product Registration
Product Registration allows you to easily manage all your Rockwell Automation products and enables extended warranty, easy access to documentation and updates on lifecycle status.
Get Started
Integrated Architecture System
Integrated Architecture System
Capability
Capability
Integrated Architecture System
Unified industrial automation control system with scalable platform, secure connectivity, and real-time data for improved efficiency and lower costs.
Explore Our Capabilities
Digital Transformation at Eli Lilly and Company
Digital Transformation at Eli Lilly and Company
Case Study
Case Study
Digital Transformation at Eli Lilly and Company
At Eli Lilly and Company, the IT and OT organizations have worked together for more than a decade to help make medicines with ‘safety first and quality always.’
Read Now

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
Installation Instructions Publication
Stratix 2000 Ethernet Unmanaged Switches Installation 1783-IN003_-EN-P
Stratix 2000 Series A Ethernet Unmanaged Switches Installation 1783-IN021_-EN-P
User Manuals Publication
Stratix 2000 Ethernet Unmanaged Switches User Manual 1783-UM011_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Product Profiles Publication
Stratix 2000 Unmanaged Switch Product Profile ENET-PP010_-EN-P
Miscellaneous Publication
Stratix Switch Reference Guide ENET-QR001_-EN-E
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
  • CE
  • C-Tick
  • cULus
  • EAC
  • EtherNet/IP
  • Ex
  • IEC/Ex
  • KC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 2000 Unmanaged Ethernet Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose