Explore the capabilities and benefits of the Allen-Bradley® Stratix® 2100 unmanaged industrial Ethernet switch. The Allen Bradley Stratix 2100 unmanaged industrial Ethernet switches offer a compact solution for small applications requiring reliable network connectivity and EtherNet/IP network prioritization.
- Products
- Overview
- Certifications
Seamless Integration that delivers enhanced industrial communications
With the new Allen-Bradley Stratix 2100 line of unmanaged switches, you get copper and fiber (SFP) ports with 100 MB or 1 Gb speeds for increased network flexibility and performance. With protection against unwanted network traffic, and prioritization of critical applications on the network, you also get increased reliability when you need it. The Stratix 2100 unmanaged switches offer an industrial-grade enclosure with an IP-30 rating and extended temperature range for enhanced environmental protection. In addition to these benefits, you get an easy-to-install solution for quick and easy integration.
Value driven network connectivity
The Allen-Bradley Stratix 2100 unmanaged industrial Ethernet switch delivers the value of optimized production by providing increased network reliability and stability when you need it, with Quality of Service. In addition, The Stratix 2100 is designed as a compact unmanaged Ethernet switch, which optimizes panel design, with a focus on value and price to reduce unneeded costs.
Next Generation, here today
The Stratix 2100 unmanaged industrial Ethernet switch portfolio offers features such as broadcast storm protection, Quality of Service, MAC Frame Filtering, Energy Efficient Ethernet (EEE) and extended temperature ratings as a standard offering.
Features and Benefits
- Compact design for maximized space.
- Extended temperature range as a standard from -40 °C to 75 °C.
- Features all gigabit port options.
- Includes various copper and fiber choices to support a diverse set of applications.
- Supports unmanaged layer 2 access switching.
- Easy-to-install operation for easier installation and integration.
- Rugged metal housing and IP30 rating for industrial applications.
- Dual power inputs help maximize uptime, with seamless automatic switchover.
- Quality of Service which assists in optimizing production by providing network prioritization to EtherNet/IP applications.
- Broadcast storm protection against unwanted network traffic that reduces downtime during unplanned network events.
- Energy Efficient Ethernet (IEEE 802.3az) for greener and more sustainable networking.
- Includes dip-switch configuration for industrial applications providing easy setup and optimized performance.
Providing a wholistic switching infrastructure
Connect unmanaged and managed Stratix switches to your network devices to form the communications backbone of your industrial control systems. These switches are designed, optimized and tested to react in real-time to communication events and bring reliability to a networked manufacturing environment. Managed Stratix switches contain distinct capabilities when used with your Logix control system. Prebuilt operation interfaces for your FactoryTalk® View terminals will service switch alarms automatically, along with product and application support, giving you a single point of contact for support of the industrial control system.
Learn about our related products and services
You may also be interested in
- CE
- C-Tick
- cULus
- EAC
- EtherNet/IP
- Ex
- IEC/Ex
- KC
- RCM
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.