Loading

Medium Voltage AC Drives

You can count on PowerFlex® Medium Voltage AC Drives to deliver reliable operation and precise speed and torque control. Designed for all-purpose and special-purpose variable and constant torque applications – from centrifugal fans and pumps to conveyors and mills – to meet a broad variety of industry needs and configurations. Take a closer look …
Medium Voltage AC Drives
You can count on PowerFlex® Medium Voltage AC Drives to deliver reliable operation and precise speed and torque control. Designed for all-purpose and special-purpose variable and constant torque applications – from centrifugal fans and pumps to conveyors and mills – to meet a broad variety of industry needs and configurations. Take a closer look …
Drives
    • Architecture Low Voltage AC Drives
    • Architecture Low Voltage AC Drives
    • Compact Low Voltage AC Drives
    • Compact Low Voltage AC Drives
    • PowerFlex 6000 Medium Voltage AC Drives
    • PowerFlex 6000 Medium Voltage AC Drives
    • PowerFlex 7000 Medium Voltage AC Drives
    • PowerFlex 7000 Medium Voltage AC Drives
    • PowerFlex 7000 Drive System with ArcShield Technology
    • PowerFlex 7000 Drive System with ArcShield Technology
  • DC Drives
    • General Purpose
    • General Purpose
    • Harsh Environment
    • Harsh Environment
    • Vector Control
    • Vector Control
    • Studio 5000 Logix Designer
    • Studio 5000 Logix Designer
    • Connected Components Workbench Software
    • Connected Components Workbench Software
    • DriveTools SP Software
    • DriveTools SP Software
PowerFlex® 6000 Medium Voltage AC Drives | New and retrofit, variable and constant torque applications – fans, pumps, compressors, conveyors and mills | Motor control applications from 100 kW to 11,000 kW (190 Hp to 14,600 Hp) for motors rated 2.3...11 kV and input voltages up to 13.8 kV

PowerFlex 6000 Medium Voltage AC Drives

Our PowerFlex® 6000 Medium Voltage AC Drives allow for flexibility in a variety of applications. They are suited for new and retrofit, variable torque, and constant torque applications. Some of these applications include fans, pumps and compressors that require variable speed motor control from 2.3...11 kV. These drives are available in multiple configurations based on motor voltage and regional requirements.

Product Details

PowerFlex® 7000 Medium Voltage AC Drives | Air- or liquid-cooled drives available from 200 Hp to 34,000 Hp and for supply voltages of 2.3.6.6 kV | Control speed, torque, direction, starting and stopping of standard asynchronous or synchronous AC motors, optimal for regenerative applications

PowerFlex 7000 Medium Voltage AC Drives

Our PowerFlex® 7000 Medium Voltage AC Drives are air-cooled or liquid-cooled drives available in a broad power range of 200…34000 Hp and supply voltages of 2400…6600V AC. These general purpose, stand-alone drives control speed, torque, direction, starting, and stopping of standard asynchronous or synchronous AC motors.

Product Details

PowerFlex® 7000 Drive System with ArcShield™ Technology | The first arc-resistant medium-voltage drive with full regeneration capabilities | Meets global arc-resistant standards | Arc fault rating up to 50 kA, meets Type 2B accessibility protection standards

PowerFlex 7000 Drive System with ArcShield Technology

Our PowerFlex® 7000 Drive System with ArcShield™ technology is the first arc resistant medium voltage drive with full regeneration capabilities. The arc resistant system is certified to meet the most comprehensive set of global arc resistant standards. This system provides an arc fault rating up to 50 kA and meets Type 2B accessibility protection standards.

Product Details
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions
  1. Chevron LeftChevron Left Australia Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Drives Chevron RightChevron Right
  5. Chevron LeftChevron Left Medium Voltage AC Drives Chevron RightChevron Right