Our NEMA Combination Starters include across-the-line, reversing, and two-speed operating modes. These starters are flange operated, include 30.5 mm command and indication devices, and are available up to 510 Hp (810 A).
Overview
- Includes NEMA sizes 0...6
- Rated for indoor and outdoor applications
- Includes metal enclosure with ratings of NEMA 1, 3R, 4/12, 4X
- Field serviceable
- Offers snap-together wiring which provides faster and easier wiring of components in the enclosure
Visible Blade Disconnect Switch (506, 512, 306, 312) and with Molded Case Circuit Breaker (507, 513, 307, 313)
- Provides short circuit protection up to 100 kA with fuses and 65 kA at 480V with circuit breaker
- Offers rugged design
- Offers starters in stainless steel and cast enclosures rated for gas and dust hazardous locations
NEMA 300 Combination Starters (306, 307, 312, 313)
- Includes smaller enclosure in select frame sizes
- Offers wide-range universal AC/DC electronic coils
- Provides reduced power consumption
- Offers IP20 finger-safe terminals
- Works with E100 Solid State Overload Relays or E300 Solid State Overload Relays with communication
Specifications
Certifications
Bulletin 507, 513
- cULus Listed — File No. E125316; Guide Nos. NKJH, NKJH7
Bulletin 513H
- UL Listed — File No. E125316; Guide No. NKJH
- CSA — File No. LR1234
Bulletin 513M
- cULus Listed — File No. E125316; Guide No. NKJH
Bulletin 513V
- cULus Listed — File No. E54866; Guide No. NITW
Bulletin 523
- cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Hazardous Locations
Bulletin 507, 513
- cULus Listed — File No. E138817; Guide Nos. NOTH, NOTH7
Bulletin 513, 513H
- American Bureau of Shipping
Bulletin 513H
- UL Listed — File No. E138817; Guide No. NOTH
- CSA — File No. LR1234
Bulletin 506
- cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Bulletin 512H
- CSA — File No. LR1234
Bulletin 512V
- cULus Listed — File No. E54866; Guide No. NITW
Fusible Versions
Bulletin 512, 512M, 522
- cULus Listed — File No. E125316, Guide Nos. NKJH, NKJH7
Bulletin 512H
-
UL Listed — File No. E125316; Guide No. NKJH
Non-Fusible Versions
Bulletin 512, 512M, 522
- cULus Listed — File No. E3125; Guide Nos. NLDX, NLDX7
Bulletin 512, 512H, 512M
- American Bureau of Shipping
Bulletin 512H
- UL Listed — File No. E3125; Guide No. NLDX
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.