PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability. These drives provide a broad spectrum of features that help you to easily integrate them into your architecture and configure them for most application needs.
Popular Resources/Quicklinks
Overview
- Power Ratings
- 200…240V: 0.37…18.5 kW / 0.5…25 Hp / 2.2…70 A
- 380…480V: 0.37…37 kW / 0.5…50 Hp / 1.1…72 A
- 500…600V: 0.5…50 Hp / 0.9…52 A
- IP20 NEMA/UL Type 1, Flange Mount, IP54 NEMA/UL Type 12, IP66 NEMA/UL Type 4X/12 for indoor use
- Zero Stacking™ Drives allowable with no reduction of ambient temperature rating (50 °C for IP20, NEMA/UL Type 1 and Flange Mount; 40 °C for IP66, NEMA/UL Type 4X/12)
- Wall or machine mount
- V/Hz control, sensorless vector control, Vector Control with FORCE™ Technology
- Common Industrial Protocol (CIP™) including DeviceNet™, ControlNet™, and EtherNet/IP™
- Speed and torque control with and without encoder feedback
- Advanced bus regulation and drive overload protection
- Supports multiple languages
- Configuration and programming via integral LCD keypad, remote keypad, or software
- Premier Integration with PowerFlex® AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time
Available Safety Options
- Safe Torque-Off option is certified at PLd/SIL2 Cat 3. Removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system. All safety options are available as a kit for user installation
Packaged Drive Options
- Power options include circuit breaker, fused disconnect, bypass, and input fuses
- Output relay and transformer control options
- Door-mounted human interface module (HIM), hand/off/auto selector switch, status pilot lights, and speed potentiometer
- Our industry expertise helps deliver complete Drive System Solutions that maximize production and minimize risk.
- Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
- Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
- Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
Specifications
Certifications
-
ABS
-
CE (CE certification testing has not been performed on 600V drives.)IEC (Designed to Meet)
-
C-Tick (excluding 600V)
- cUL
-
TÜV FS ISO/EN13849-1 (EN954-1) with Safe Torque-Off option
-
UL
- Lloyd's Register
-
NSF Certified (IP66, NEMA/UL Type 4X/12 only)
-
SEMI F47
Documentation
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- Integrated Architecture Builder — Select hardware and generate bills of materials for projects.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Latest Firmware — Visit our Product Compatibility & Download Center for updated firmware.
- Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.