Loading

Input Validation Vulnerability exists in Arena® Input Analyzer

Severity:
High
Advisory ID:
SD1711
Published Date:
November 14, 2024
Last Updated:
November 13, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Sim
Workaround:
Não
CVE IDs
CVE-2024-6068
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary

Published Date: 11/14/2024

Revision Number: 1.0

CVSS Score: 3.1: 7.3/10, 4.0: 7.0/10

 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Software Version

Corrected in Software Version

Arena® Input Analyzer


16.20.03 and prior

16.20.04

VULNERABILITY DETAILS

These vulnerabilities were reported to Rockwell Automation by Michael Heinzl. Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-6068 IMPACT

A memory corruption vulnerability exists in the affected products when parsing DFT files.  Local threat actors can exploit this issue to disclose information and to execute arbitrary code. To exploit this vulnerability a legitimate user must open a malicious DFT file.

CVSS 3.1 Base Score: 7.3
CVSS 3.1 Vector:  CVSS:3.1/AV:L/AC:L/PR:L/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 7.0
CVSS 4.0 Vector:  CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE 1284 Improper Validation of Specified Quantity in Input
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

·       For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.