Loading

RSLogix™ 5 and RSLogix 500® Remote Code Execution Via VBA Embedded Script

Severity:
High
Advisory ID:
SD1701
Published Date:
September 16, 2024
Last Updated:
October 14, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
Não
Corrected:
Não
Workaround:
Sim
CVE IDs
CVE-2024-7847
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
Summary
RSLogix™ 5 and RSLogix 500® Remote Code Execution Via VBA Embedded Script

Published Date: September 19, 2024

Last updated:  September 19, 2024

Revision Number: 1.0

CVSS Score: v3.1: 7.7/10, v4.0: 8.8/10

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected software version

Corrected in software version

RSLogix 500®

All

n/a

RSLogix™ Micro Developer and Starter

All

n/a

RSLogix™ 5

All
n/a

 

Mitigations and Workarounds 

Users using the affected software are encouraged to apply the following mitigations and security best practices, where possible. 

·       Deny the execution feature in FactoryTalk® Administration Console, when not needed, by navigating to “Policies”, selecting ‘”Enable/Disable VBA”, and then checking the “Deny” box to block VBA code execution.

·       Save project files in a Trusted® location where only administrators can modify it and verify file integrity.

·       Utilize the VBA editor protection feature, which locks the VBA code from viewing and editing by setting a password.

VULNERABILITY DETAILS

Rockwell Automation used the latest versions of the CVSS scoring system to assess the following vulnerabilities. The following vulnerabilities were reported to us by Sharon Brizinov of Claroty Research - Team82. 

A feature in the affected products enables users to prepare a project file with an embedded VBA script and can be configured to run once the project file has been opened without user intervention.  This feature can be abused to trick a legitimate user into executing malicious code upon opening an infected RSP/RSS project file. If exploited, a threat actor may be able to perform a remote code execution. Connected devices may also be impacted by exploitation of this vulnerability.

CVE-2024-7847 IMPACT

CVSS Base Score 3.1: 7.7/10

CVSS Vector String 3.1: CVSS:3.1/AV:L/AC:H/PR:N/UI:R/S:C/C:H/I:H/A:H

CVSS Base Score 4.0: 8.8/10

CVSS Vector String 4.0: CVSS:4.0/AV:L/AC:H/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H

CWE: CWE-345 (Insufficient verification of data authenticity)

Known Exploited Vulnerability (KEV) database:  No

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.     

  • JSON CVE-2024-7847
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
O conteúdo deste site foi traduzido usando inteligência artificial (IA) sem revisão nem edição humana. O conteúdo pode conter erros ou imprecisões e é fornecido “da forma como está” sem nenhum tipo de garantia. O texto oficial é a versão em inglês.